-
DC1038A-A - Schematic2/19/2011PDF38K
概览
产品详情
Demonstration circuit 1038A-A is a 33W isolated flyback converter with synchronous rectification and primary-side regulation featuring the LT3837. This circuit was designed to demonstrate the high levels of performance, efficiency, and small solution size attainable using the part in a flyback power supply. It operates at 200kHz and produces a regulated 3.3V, 10A output from an input voltage range of 9V to 36V. Isolation voltage is 1500VDC.
相关产品
文档
-
DC1038A-A - Demo Manual2/19/2011PDF305K
-
DC1038A-A - Design File2/19/2011ZIP872K
在线购买
所示报价为单片价格
以上评估板报价仅供人民币结算及大陆购买使用, ADI均提供正规发票,如需美金结算及其他地区购买请直接跳转至英文页面进行购买。