概览
优势和特点
- Xilinx Spartan III FPGA (XC3S1000)
- 2MB of SRAM
- 25 MHz oscillator
- Socket for auxiliary oscillator
- Two push buttons
- Eight flag LEDs
- 7V Power Supply
- Allows quick access to Blackfin and FPGA pins for probing
- Allows access to Blackfin and FPGA pins for off-board connections
- Allows quick access to Blackfin and FPGA pins for probing
- Allows access to Blackfin and FPGA pins for off-board connections
产品详情
The Blackfin FPGA EZ-Extender daughter board aids the design and prototype phases of ADSP-BF533, ADSP-BF537 or ADSP-BF561 processor targeted applications. The board extends the evaluation system by providing a Xilinx FPGA with external memory, IDC connectors for off-board connections, and a small breadboard area. Applications and information about the use and connection of the various interfaces on the Blackfin FPGA EZ-Extender are available from Analog Devices.
Available:
Available now
Part Number:
ADZS-BFFPGA-EZEXT
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
包装内含
- Blackfin FPGA EZ-Extender
- (plugs directly onto the expansion interface of the ADSP-BF533, ADSP-BF537, or ADSP-BF561 EZ-KIT Lite boards)
系统需求
- Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
- Intel Pentium® processor (x86 compatible), 1 GHz or faster
- 512 MB RAM and 2 GB available hard disk space
- VisualDSP++ 5.0