概览
优势和特点
- Small size: 33.25mm x 30.75mm
- Convenient connector: 16-pin (2x8), 2mm-pitch
- Mounting holes (2.3mm diameter) in each corner (4x)
- ADIS16505-1/PCBZ includes an ADIS16505-1BMLZ IMU
- ADIS16505-2/PCBZ includes an ADIS16505-2BMLZ IMU
- ADIS16505-3/PCBZ includes an ADIS16505-3BMLZ IMU
产品详情
The ADIS16505-x/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16505-xBMLZ IMU model and an embedded processor platform. Each ADIS16505-x/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.文档
用户手册 (1)
在线购买
所示报价为单片价格
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。