概览

产品详情

本页面提供有关评估AD9913的评估板文档和订购信息。

软件

评估软件

AD9913 Evaluation Software
ZIP
AD9913 Evaluation Software Installer
This is the main installer and is 64-bit compatible
TXT
AD9913 Evaluation Board Flash
EVB Flash readme: This file contains instructions for re-flashing an older evaluation board so that it is compatible with the 64-bit USB driver
ZIP
AD9913 Evaluation Board USB EEPROM Programmer
Contains the EXE file for re-flashing the USB EEPROM

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。