概览

产品详情

DC2984A is a multi-output power management solution demonstration circuit, featuring the LT3383. It contains two 2.5A synchronous step-down DC-DC regulators, two 1.5A synchronous step-down DC-DC regulators and three 300mA LDO regulators. All the regulators can be enabled via its corresponding enable pins. The startup sequence of the regulators can be programmed by connecting the outputs of the regulators to the enable pins in desired order.

相关产品

在线购买

电脑端提供购买功能
所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。