The AD9631, AD9632, AD8036 and AD8037 voltage-feedback op amps, manufactured on the Analog Devices XFCB (eXtra-Fast Complementary Bipolar) process, provide outstanding performance at low cost. The AD9631 & AD8036 are unity-gain stable (G ≥ + 1); and the AD9632 & AD8037 excel for application with voltage gain magnitudes ≥ +2V/V or -1 V/V. Read full article