The AD380, AD381, and AD382 FET-input op-amp families combine high speed and precision, without external trim circuitry. For example, the AD381L and 382L have 0.25-mV offset and 700ns settling to 0.1%, the AD380L, with 1μV maximum offset, settles to 0.01% in 250ns, and the AD380 and AD382 families will drive ± 10-V loads to ± 50 mA. Read full article