The AD8001 is a low-power, high-speed op amp designed to operate on ±5-volt supplies. It requires only 55 mW maximum quiescent power, yet it has a bandwidth of 800 MHz at unity gain and can furnish output currents of up to 70 mA. Read full article
我们也为您准备了免费的《模拟对话》杂志印刷版本,准确填写信息后即可获得。
立即索取
The AD8001 is a low-power, high-speed op amp designed to operate on ±5-volt supplies. It requires only 55 mW maximum quiescent power, yet it has a bandwidth of 800 MHz at unity gain and can furnish output currents of up to 70 mA. Read full article