The AD848 and AD849 op amps are wideband devices offering designers a choice of gain x bandwidth (GBW) for optimum response in specific applications . The uncompensated AD849, with 725-MHz GBW, for gains ≥ 25, and the AD848, partially compensated for GBW of 175 MHz and gains > 5, join the 50-MHz, unity-gain-stable AD847 (Analog Dialogue 22-2). Read full article