Certificates hero banner

Quality Certificates

质量认证证书

Analog Devices is committed to advancing industry standards and sustaining a world-class quality management system. Our industry certificates include ISO 9001 for general quality management, IATF 16949 for automotive applications, ISO 14001 for environmental management, and ISO 45001 for occupational health and safety systems. Additional market-specific certificates include AS9100 for aerospace and Qualified Manufacturers List (QML) for military applications, among others. These certificates verify Analog Devices compliance with relevant standards across various industries.


  • ISO: International Organization for Standardization
  • IATF: International Automotive Task Force
  • SAE International: Society of Automotive Engineers
  • IEC: International Electrotechnical Commission

IATF 16949 is an international standard that specifies requirements of a quality management system for automotive production and relevant service parts organizations. IATF 16949 is a sector-specific standard that supersedes ISO/TS 16949 to harmonize different assessment and certification systems in the supply chain for the automotive sector.

 

 
 
 
 
  

Automotive SPICE® (Software Process Improvement and Capability Determination) V4.0 is a globally recognized process assessment model for the automotive industry. It provides best practices for evaluating and improving the capability of system and software development processes for vehicles, in conformance with ISO/IEC 33020:2019.

 

ISO 13485 is an international standard that specifies requirements of a quality management system for medical devices and related services. The standard ensures consistent compliance with customer and regulatory requirements and can be used by suppliers and external parties providing medical-related services.

 

 

ISO 14001 is an internationally recognized standard for environmental management systems (EMS). It provides a framework to design and implement an EMS, and environmental performance continuous improvement. The framework has various aspects, from resource usage and waste management to monitoring environmental performance and involving stakeholders in environmental commitments.

 

  

ISO 45001 is an international standard that specifies requirements for an occupational health and safety (OH&S) management system. It provides a framework to manage risks, reduce workplace hazards, and improve OH&S performance. It is especially valuable for higher-risk industries considering it helps in better protection of workers.

 

  

ISO/SAE 21434 is an international standard that specifies requirements for cybersecurity risk management of electrical and electronic (E/E) systems in road vehicles. It provides a framework that includes requirements for cybersecurity processes and a common language for communicating and managing cybersecurity risks in an automotive environment.

 

  

ISO 26262 is an international standard for functional safety in the automotive industry. The standard applies to electrical and electronic systems consisting of hardware and software components in vehicles.

Analog Devices is ISO 26262 certified by SGS TÜV Saar, confirming our automotive safety development processes meet global safety standards. This certification covers system, hardware, and software lifecycles, ensuring robust fault management and design integrity.

  

IEC 62443 set of standards defines requirements and processes for implementing and maintaining electronically secure industrial automation and control systems (IACS). These standards set best practices for security and provide a way to assess the level of security performance for operational technology in IACS.

 

  

MIL-PRF-38535 is a United States military specification that establishes the general performance requirements for integrated circuits or microcircuits and the quality and reliability assurance requirements, which are to be met for their acquisition.

 

 
  

MIL-STD-883 is a Department of Defense, United States standard that establishes uniform methods, controls, and procedures for testing microelectronic devices suitable for use within Military and Aerospace electronic systems.

 

  

TISAX is a widely accepted assessment for information security in the automotive industry. A qualified audit provider conducts the TISAX assessment.

 

For Analog Devices, confidentiality, availability, and integrity of information are of great value. The organization takes extensive measures to protect sensitive or confidential information. Therefore, ADI follows the information security guidelines of the German Association of the Automotive Industry (VDA ISA). TISAX is administered by the ENX Association on behalf of VDA ISA. Analog Devices TISAX assessment results can be retrieved through the ENX portal.