Overview

Features and Benefits

  • Proven PCB reference design and layout for optimal performance
  • Fully assembled and factory-tested evaluation board
  • Dedicated sense points for high-accuracy voltage measurements
  • Easily accessible test point pins for EN, POKB/INTB,VIO, SEL, SYNC, and I2C serial interface (SCL, SDA)
  • MAXUSB_INTERFACE# enables seamless communication with a Microsoft Windows PC
  • ACE software provides intuitive I2C control through a graphical user interface
  • Start-up output voltage configurable using external feedback resistors or using the I2C interface
  • Output voltage can be dynamically adjusted through the I2C serial interface
  • Synchronization frequency range is programmable using I2C
  • I2C subordinate address, switching current limit, and feedback configuration are adjustable using RSEL (R9) or a variable resistor (R8)

Product Details

The MAX77845 Evaluation Kit (EV kit) is a fully assembled and tested printed circuit board (PCB) designed to demonstrate the capabilities of the MAX77845, a high-efficiency, high-performance buck-boost regulator with a 5A switching current. The integrated circuit (IC) supports an input voltage range of 2.5V to 16V and provides a dynamically adjustable output voltage between 3V and 15V.

By default, the EV kit is configured with internal feedback and a start-up output voltage of 5V. Alternative start-up voltages can be achieved by using external feedback resistors or by enabling the I2C block using the BIASEN pin to adjust the output voltage before activation. The output voltage can also be modified dynamically through the I2C serial interface.

The kit includes I/O pins for the I2C interface, enable function, SYNC, and interrupt/power-OK indicators. Key parameters such as the I2C subordinate address, switching current limit, switching frequency, and feedback configuration can be adjusted by changing the RSEL resistor (R9) or the variable resistor (R8). The MAXUSB_INTERFACE# enables communication with Microsoft Windows®-based software, offering both a user-friendly graphical interface (ACE) and a detailed register-level interface to access all features of the IC. The EV kit is compatible with all versions of the MAX77845 WLP IC.

Documentation & Resources

Software

ACE Software

ZIP
450 KB
ACE plug-in for Board.MAX 1.2026.3910658 [Oct 01 26]
Board MAX is an evaluation Board Plug-in for MAX Series products.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.