Overview
Product Details
The SDP-I-FMC enables easy connection of a wide variety of FPGA evaluation boards to the range of daughter boards from ADI’s System Demonstration Platform (SDP) family. The SDP-I-FMC has a Low Pin Count (LPC) FMC connector and a 120 pin connector to connect to SDP daughter boards. The SDP-I-FMC can only be used with 3.3VIO FPGA evaluation boards.
Example projects for prototyping with an FPGA evaluation board, the SDP-I-FMC, and an SDP daughter evaluation board can be found on the ADI wiki.
The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage, www.analog.com/sdp
Documentation & Resources
-
SDP Facilitates Quick Prototyping and Evaluation1/9/2018
-
SDP Wiki10/30/2014WIKI
-
SDP-I-FMC Schematic9/10/2014WIKI
-
System Demonstration Platform Eases Transition from Evaluation to Prototyping8/1/2013 Analog Dialogue