Overview
Features and Benefits
- Two Isolated Voltage Measurement Channels
- Range: ±125 V
- Resolution: 1 mV
- Impedance: 2 MΩ
- One Isolated Current Measurement Channel with Programmable Voltage Drop
- Range: 10 µA, 100 µA, 1 mA, 10 mA, 100 mA, 1 A, 10 A, 30 A
- Resolution: 10 nA, 10 nA, 100 nA, 1 µA, 10 µA, 100 µA, 1 mA, 1 mA
- Accuracy: 0.025% Reading + 0.01% Range
- Voltage Drop Range: 0 V to 5 V
- One Isolated Programmable Current Load
- Range: 10 µA, 100 µA, 1 mA, 10 mA, 100 mA, 1 A, 10 A, 30 A
- Resolution: 10 nA, 10 nA, 100 nA, 1 µA, 10 µA, 100 µA, 1 mA, 1 mA
- Accuracy: 0.025% Reading + 0.01% Range
- Maximum Power: 150 W
- Automatic Temperature Monitoring and Thermal Management
- Multiple meters can be used to support multi-input or high current (>30 A) applications.
- USB-C Interface
Product Details
Designed for use with the LTpowerAnalyzer® Kit, the EVAL-LTPA-RL2000 is a compact laboratory instrument for characterizing the efficiency of a power supply design across multiple load current values. With two voltage inputs and two current inputs, the RL2000 is capable of simultaneously measuring both input and output power, up to a maximum of 150 W.
The RL2000 has a measurement range of ±125 V for the voltage inputs, and 10 µA, 100 µA, 1 mA, 10 mA, 100 mA, 1 A, 10 A, and 30 A for the current input and load. For ease of use, an auto-range function is implemented into the RL2000, allowing it to automatically switch to the most appropriate range based on the measured input.
APPLICATIONS
- Laboratory Instrumentation
Markets and Technologies
Documentation & Resources
-
EVAL-LTPA-RL2000 User Guide (Wiki) (Rev. 0)11/5/2025WIKI