Overview
Features and Benefits
- Resolution: 1024×1024 TOF sensor
- Illumination: FOI 81°x81° - 940nm VCSEL
- Field of view: FOV 75°x75°
- Operating range: 0.4 to 4m @ 19% reflectance (native)
- Depth Noise: <15mm
- Accuracy: ± 5mm depth error
Product Details
The EVAL-ADTF3175D-NXZ time of flight (ToF) evaluation kit is showcasing the ADTF3175 module with ADI's depth ISP, the ADSD3500. The kit supports ethernet over USB connectivity to a PC for real-time visualization, capture and post processing of depth data. The kit includes host PC software (Windows) and an open source multi-platform SDK for custom application development.Markets and Technologies
Applicable Parts
Package Contents
- ADTF3175D Evaluation Module
- ADTF3175 Module
- i.MX8 M Plus SOM (SolidRun)
- Camera Interface Board
- ADSD3500 Interposer board
- 16GB flashed microSD card (Inserted in module sd card slot)
- USB-C to USB-C cable. Supports PD 2.0, and USB 3.1
- Tripod
Documentation & Resources
-
EVAL-ADTF3175D-NXZ User Guide10/24/2022WIKI
-
Enhance Sustainable Logistics with Automatic Data Capture11/13/2022PDF5 M
-
Revolutionizing Safety: Unveiling the Power of Safety Bubble Detectors in Robotics11/13/2024 Analog Dialogue
-
Enabling Robot Operating Systems—Introducing the ADI Trinamic Motor Controller ROS1 Driver2/2/2024 Analog Dialogue