Overview

Features and Benefits

  • EV-ADF4030SD1Z evaluation board including the ADF4030 10channel precision synchronizer, Arduino interface, and voltage regulators
  • Allows multiple ways to provide a reference clock to the ADF4030
    • Single-ended from a signal generator
    • Differential from another device or additional ADF4030 devices
  • Gives access to all 10 ADF4030 BSYNC bidirectional I/O lines using twinax and SMA connectors
  • Facilitates interfacing the ADF4030 clocks with an oscilloscope or other boards using an interposer board
  • SDP-K1 controller board functions as an interface between a PC and the evaluation board
  • Up to 16 EV-ADF4030SD1Z evaluation boards can be stacked up using the Arduino connector
  • Windows®-based software allows control of all ADF4030 functions from a PC

Product Details

The EV-ADF4030SD1Z evaluates the performance of the ADF4030 10-channel precision synchronizer. The SDP-K1 controller board must be connected to the EV-ADF4030SD1Z using the Arduino connector underneath the evaluation board. Multiple EVADF4030SD1Z evaluation boards can be stacked up onto the SDP-K1 controller board using the Arduino connector.

A photograph of the evaluation board with the SDP-K1 controller board is shown in Figure 1. The evaluation board contains the ADF4030 10-channel precision synchronizer, the power supply connectors, and the Arduino connector used to connect to the SDP K1 board. This combination allows software programming of the evaluation board using ACE software.

Full specifications for the ADF4030 precision synchronizer are available in the product data sheet, which must be consulted in conjunction with this user guide when working with the evaluation board.

Applicable Parts

Software

ACE Software

ZIP
3.4 MB
ACE plug-in for Board.ADF4030 1.2025.4131402 [Nov 20 25]
The ADF4030 provides for 10 BSYNC channels and accepts an input clock signal (REFIN) as a frequency reference for generating an output clock on any BSYNC channels configured as an output. The plug-in supports EV-ADF4030SD1Z Evaluation Board.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.