Overview
Features and Benefits
- Full-featured evaluation board for the AD5781
- Link options
- PC control in conjunction with Analog Devices, Inc., system development platform
- PC software for control
Product Details
The EVAL-AD5781 is a full-featured evaluation board, designed to allow the user to easily evaluate all features of the AD5781 voltage output, 18-bit DAC. The AD5781 pins are accessible at on-board connectors for external connection. The board can be controlled by two means, via the on-board connector (J6) or via the system development platform connector (J3). The SDP board allows the evaluation board to be controlled through the USB port of a Windows® XP (SP2 or later) or Vista (32-bit) based PC using the AD5781 evaluation software.Documentation & Resources
-
UG-1555: EVAL-AD5781SDZ User Guide (Rev. 0)6/5/2020PDF1 M
-
UG-184: Evaluation Board for a 18-Bit Serial Input, Voltage Output DAC9/15/2010PDF691 kB