Evaluation Software
Rev.
1.08
1
View All
Overview
Features and Benefits
- Full Featured Evaluation Board
- On Board Reference and Buffers
- USB operation of IC
- PC Software for control of DACs
- Stand-alone operation
Product Details
The AD5373 evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC. Software is provided which can be used to program the registers of the AD536x. Control of the AD536x is achieved via a USB interface.Applicable Parts
Documentation & Resources
-
Evaluation Board for AD5370/AD5372/AD537312/7/2012PDF232 kB