Overview

Features and Benefits

  • Fully featured evaluation board for the AD4114
  • PC software for control and data analysis (time domain)

Product Details

The EVAL-AD4114SDZ is a full featured evaluation board that can evaluate all the features of the AD4114. The AD4114 is a 24-bit, 31.25 kSPS, Σ-Δ analog-to-digital converter (ADC) with a ±10 V input voltage range (16 single-ended channels or eight fully differential channels). All channels have on-board overvoltage and overcurrent protection.

The EVAL-AD4114SDZ includes voltage references and power and data insulation and can be connected to the Analog Devices, Inc., system demonstration platform (SDP) hardware. The SDP board provides connection to a PC via a universal serial bus (USB) port and can provide power for the EVAL-AD4114SDZ from the PC USB port.

The AD411x Eval+ evaluation software configures the AD4114 functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full specifications for the AD4114 are available in the AD4114 data sheet, which must be consulted in conjunction with this user guide when working with the EVAL- AD4114SDZ.

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-AD4114SDZ evaluation board
  • AD411x Eval+ evaluation software
  • Plastic screw and washer set

Getting Started

SOFTWARE NEEDED

  • AD411x Eval+

EQUIPMENT NEEDED

  • Any of the following SDP hardware: EVAL-SDP-CB1Z (SDP-B) or EVAL-SDP-CK1Z (SDP-K1)
  • DC signal source
  • PC running Windows with USB 2.0 port

Software

ACE Software

ZIP
29 MB
ACE plug-in for Board.AD411X 1.2024.51200 [Nov 20 25]
The AD411x Plugin currently supports the EVAL-AD4111ASDZ, EVAL-AD4112ASDZ, EVAL-AD4114ASDZ, EVAL-AD4115ASDZ and EVAL-AD4116ASDZ boards. The AD411x family consists of Single Supply, Sigma-Delta ADC's with ±10 V and 0 mA to 20 mA Inputs, configurable ODR from 1.25 SPS up to 125kSPS.
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [Jul 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.