EV-FLOWMETER-ARDZ
Overview
Features and Benefits
- High Accuracy Flow Measurement for Billing and Leak Detection
- Time-to-Digital accuracy down to 20 ps
- Measurement range up to 8 ms
- Two Channels: single-stop channel
- High Accuracy Temperature Measurement for Precise Heat and Flow Calculations
- Up to four (4) 2-wire sensors
- PT1000 and PT500 RTD support
- Maximizes Battery Life with Low Device and Overall System Power
- Low 10 μA ToF measurement and <125 nA duty-cycled temperature measurement
- Event-timing mode reduces host microcontroller
Product Details
The EV-FLOWMETER-ARDZ sensor is an advanced and efficient solution for flow measurement, suitable for utility and industrial applications. The ultrasonic time-of-flight technology, coupled with the integrated functions of the MAX35101 Time-to-Digital Converter, addresses the limitations of mechanical flow meters and offers improved accuracy and longevity.
This reference design serves as a platform for developing customized heat or flow meters.
APPLICATIONS
- Ultrasonic Heat Meters
- Ultrasonic Water Meters
- Ultrasonic Gas Meters
- Utility Metering
- Environmental Monitoring
Markets and Technologies
Applicable Parts
Documentation & Resources
-
EV-FLOWMETER-ARDZ Design Files3/14/2024ZIP5 M
-
EV-FLOWMETER-ARDZ User Guide3/14/2024WIKI