Search

You searched for “ADA4522”
Filters
Filters
Tools and Models
- 12
Site Section
- 76
- 2
Results on Analog.com
Relevance
Sort by
- ADA4522-4Recommended for new designsProductZero-Drift Op AmpsQuad 55 V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifier
- ADA4522-1Recommended for new designsProductZero-Drift Op AmpsSingle 55 V, EMI Enhanced, Zero-Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers
- ADA4522-2Recommended for new designsProductLow Power Op Amps (≤ 1mA/amp)Dual 55V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers
PDF
- Data SheetThe ADA4522-1/ADA4522-2/ADA4522-4 are single/dual/quad channel, zero drift op amps with low noise and power, ground sensing inputs, and rail-to-rail output, optimized for total accuracy over time, temperature, and voltage conditions.
- LTspiceLTspice? is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
- SPICE ModelADA4522-1/ADA4522-2/ADA4522-4 SPICE Macro Model
- LTspiceLTspice? is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
- LTspiceLTspice? is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
- Evaluation Board & KitThe EVAL-ADA4522-2ARMZ allows the evaluation of the ADA4522-2, 8-lead, dual-channel, mini small outline package (MSOP) operational amplifier (op amp). Both channels of the ADA4522-2 in this evaluation board are configured in a noninverting amplifier with a gain of 101. The output has a low-pass filter with a cutoff frequency of approximately 117 kHz that minimizes the artifacts introduced by the 800 kHz chopping frequency of the ADA4522-2 …