Overview
Features and Benefits
- Designed to be used for 48V Power Systems as the 48V offers a higher power density.
- Integrated solution for hot-swap applications allowing a board to be safely inserted and removed from a live backplane.
- Ease in design as it uses micro modules that will utilize few external components
- High power and low voltage capability for FPGAs, microcontrollers, etc.
Product Details
The AD-PS0005-RD reference design provides a comprehensive power solution for 48V systems, featuring multiple outputs and a hot-swappable capability for enhanced reliability and flexibility.
This system board integrates the following key components: LTC4286, a high-power positive hot-swap controller; LTM4660, a 60V/300W hybrid step-down µModule® bus converter that delivers the 12V output; LTM4681, a quad 31.25A µModule regulator with an advanced digital power management system; and LTM4655, a 40V dual 4A step-down or 50W inverting µModule regulator for versatile power conversion.
APPLICATIONS
- 48V Bench Test Equipment
- 48V System Data Center
- Microcontrollers and FPGAs
Documentation & Resources
-
AD-PS0005-RD - Design Files2/3/2026ZIP8 MB
-
AD-PS0005-RD User Guide (Wiki)2/3/2026WIKI