Overview
Features and Benefits
- Plug-and-play solution
- Compatible with the newest version of AD-APARD32690-SL
- Power extraction using the AD-APARD32690-SL’s SPoE connector
- Power isolation
- Multiple SPoE classes
- Complete connectivity passthrough
Product Details
The AD-APARDSPOE-SL is a 10BASE-T1L power extractor with Single Pair Power over Ethernet (SPoE) for development of field devices and applications on an AD-APARD32690-SL platform board. The SPoE powered device (PD) and isolated flyback regulator provide 12V power to the platform board. SPoE Class 10-12 (24V nominal) and Class 13-14 (55V nominal) are supported.
Important Compatibility Note:
The AD-APARDSPOE-SL works only with the newest revision of the AD-APARD32690-SL boards, as it requires a 90-degree connector for proper integration.
Designed for use on the AD-APARD32690-SL platform, the AD-APARDSPOE-SL hardware features Arduino form-factor headers and three pins to extract power from the AD-APARD32690-SL board.
To support board stacking and the development of field device applications using Arduino shields, the AD-APARDSPOE-SL is equipped with extra-tall headers, enabling other Arduino shields to be stacked on top of it.
The design also features complete power isolation to the host AD-APARD32690-SL.
APPLICATIONS
- Factory automation
- Process control
- Intelligent buildings
- Secure field instruments
- Internet of Things
Applicable Parts
Documentation & Resources
-
AD-APARDSPOE-SL - Design Files12/16/2025ZIP19 MB
-
AD-APARDSPOE-SL User Guide (GitHub)4/16/2026