content here.
content here.

短程收发器

ADI公司的ADF70xx发送器系列和ADF702x收发器系列都适用于自动抄表(AMR)系统、工业自动化、报警和安全系统、家庭自动化系统、遥控以及其它要求低功耗和远程传送的无线网络和遥测系统。这些产品无论在小于1 GHz的已经许可频带还是未经许可的频带都可以 工作,因为它们具有很高的数据传输速率和很强的链接鲁棒性。ADI公司还提供评估板、协议软件(ADIismLINK)和天线参考设计,以便为了帮助用户建立“开箱即用”的射频链接提供完整的无线链接和网络解决方案。 浏览 第三方开发商列表

快速构建并优化短距离无线系统,免费下载ADI公司SRD Design Studio

正在加载选型表数据,请稍候...

Processing request. Please wait.

帮助

  • Sort: Click on the arrows beneath the parameter on which you would like to sort, ascending and descending order.

  • Add/Remove Parameters: Click on the Add/Remove Parameters button. Select/deselect the checkbox of the parameter in the add/remove parameter pop up box. Click on "Update" for the table to redraw with new selection of parameters.

  • Filter: Enter the desired value to filter parameter(s) by, and click the "Update Results" button to update the table display.

  • Reset Table: Click "Reset Table" to clear all filters/sorts and restore table back to default view.

  • Quick Filters: When applicable, select a quick filter with preset parameters filtered to narrow the results returned.

  • No Parts Returned: Adjust the filters on your least critical selection parameters in order to broaden your search.

Short Range Transceivers
  • Use Up or Down Arrows in Heading to Sort in Ascending or Descending Order
  • Narrow Results by Entering Values in Numeric Fields or by Pull Down Selections

添加/移除参数








Part#
Results: 11
Modulation ModeOutput Frequency Range Maximum Data Rate (kbps)Programmable Output Power+10dBm Pwr Consumption PackagePrice* (1000-4999)
Sort   
sortDescending sortAscending
sortDescending sortAscending
sortDescending sortAscending
 
sortDescending sortAscending
       
ADF7010FSK/ASK/GFSK902-928 MHz76-20dBm to +10dBm30mA24-Lead Tssop $1.69
ADF7011FSK/ASK/GFSK433-435MHz, 866-870MHz76-20dBm to +10dBm30mA24-Lead Tssop $1.69
ADF7012FSK/ASK/GFSK50-1000 MHz150-16dBm to +13dBm21mA24-Lead Tssop $1.52
ADF7020FSK/ASK/GFSK431-478 MHz, 862-956 MHz200-16dBm to +13dBm26mA48-Lead CSP $2.23
ADF7020-1ASK/FSK/OOK, FSK/ASK/GFSK135MHz to 650MHz.200-16dBm to +13dBm21mA48-Lead CSP $2.23
ADF70212FSK, 3FSK, 4FSK80-650 MHz, 862-940 MHz25-16dBm to +13dBm29mA48-Lead CSP $2.88
ADF7021-N2FSK, 3FSK, 4FSK80-650 MHz, 842-916 MHz24-16dBm to +13dBm29.2mA48-Lead CSP $2.88
ADF7023ASK/FSK/OOK431-464 MHz, 862-928 MHz300-20dBm to +13dBm--**
ADF7025FSK431-464 MHz, 862-870 MHz , 902-928 MHz384-16dBm to +13dBm27mA48-Lead CSP $2.88
ADF7901ASK/FSK/OOK369.5MHz-395.9MHz20'+5dBm to +14dBm21mA24-Lead Tssop $1.52
ADF7902FSK369.5MHz-395.9MHz2--24-Lead Tssop $1.52
Please scroll down to see more data.
回到顶部

 

New Transceivers Enable Secure and Robust Transmission of Remote Data for Smart Grids and Home and Building Automation

Read more about the ADF7022 and ADF7023, ADI’s latest short range transceivers that address short-range ISM bands and io-homecontrol® protocol.

 

ADIsimSRD
ADIsimSRD Design short range systems in no time before ever entering the lab with the ADIsimSRD Design Studio. This free tool enables real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of short range transceivers and transmitters. The tool allows users to view modulation in both the time and frequency domains. Furthermore, the ADIsimSRD Design Studio greatly simplifies the overall development process by creating a path along which a user can be guided and breaking down the design workflow into a number of distinct tasks. Download your free copy here!

 

ADF70xx Third Party Developers
There is a growing list of companies developing a wide range of solutions that support ADI’s ADF70xx products. To view the list and to learn more about becoming a third party developer, click here.

 

Learn more about ADI’s transceivers at these upcoming events!
Metering/Billing CRM Europe 2009, Booth #B52, October 6-8, 2009, Fira Barcelona, Spain
European Microwave Week 2009, Booth #206/306, September 28-October 2, 2009, Nuova Fiera di Roma, Rome, Italy