添加到信号链设计器

AD9352:  WiMAX/WiBRO RF MxFE™收发器

产品详情

AD9352是一款全集成式收发器,适合IEEE 802.16 WiMAX和WiBro无线网络系统。RF MxFE™集RF前端与混合信号基带于一体,能够实现与基带ASIC或FPGA的数字接口,而且使用方便。AD9352的工作频率范围为2.3 GHz至2.7 GHz,涵盖大部分特许执照和免执照频段,支持3.5 MHz、4.375 MHz、5 MHz、7 MHz、8.75 MHz、10 MHz、14 MHz、17.5 MHz和20 MHz的通道带宽。

直接变频接收机具有出色的噪声系数和线性度,除巴伦外,不需要其它外部元件。完整的RF子系统集成了自主AGC环路和直流失调电压校正,从而无需与基带处理器进行高速互动。接收信号强度指示器(RSSI)具有80 dB以上的动态范围,分辨率为0.5 dB,可通过串行接口访问。

接收信号采用高动态范围的12位ADC进行数字化处理。抽取和通道滤波器以带宽模式确定的适当采样速率,产生10位输出信号。发射路径接受10位输入数据并进行插值,然后将其转换到模拟域,并上变频至载波频率。

高线性发射路径具有出色的频谱纯度,22 MHz偏移处的边带噪声低于−134 dBc/Hz,0 dBm输出功率时的EVM为−38 dB。发射功率由一个精密功率检波器检定,并且自主控制,其范围为58 dB,步进为0.25 dB。输出功率可以在工厂通过一次测量进行校准。

参考频率由内部晶体振荡器产生,它具有数字可编程频率,分辨率为0.012 ppm,因此该器件的总物料清单得以减少。

一个内部辅助ADC和两个辅助DAC可用于系统监控和控制。此外还含有三个通用I/O,这些I/O既可以通过寄存器编程,也可以由用户定义的状态机自动控制时序。模式控制通过一个四线式串行端口和四个实时I/O控制引脚完成。

AD9352采用3.3 V单电源供电,内置针对各功能的片内LDO,从而无需外部稳压器。该器件采用64引脚、9 mm × 9 mm LFCSP封装。

应用

  • WiMAX/WiBRO/BWA网络

特点和优势

  • 集成ADC和DAC的RF收发器
  • IEEE 802.16 WiMAX/ WiBRO系统
  • 双频段:2.3-2.7 GHz
  • 3.5MHz < 带宽(BW) < 20MHz
  • 出色的接收机灵敏度,噪声系数(NF):3.7 dB
  • 高线性度、频谱纯度出色的发射机
    发射EVM:-38 dB
    SNR > 134 dB/Hz(频率偏移 > 22 MHz)
  • 自主AGC和发射功率控制
  • 发射功率控制
    范围:60 dB,分辨率:0.25 dB
  • 自动频率校正:< 0.012 ppm
  • 集成小数N分频频率合成器
    LO步进大小:50 Hz
    积分相位噪声:< 0.5° rms

功能框图AD9352

Of Note ...

This product is designed for a highly specific application. The detailed data sheet contains information about proprietary technology, and is only available to customers whose requirements closely match this application and will require a separate NDA. To request the data sheet, please contact the Integrated Transceivers Development Group and provide the following information: end application, annual usage/year, and baseband development strategy.

Unfortunately we are unable to respond to requests that do not meet our qualification criteria. If you do not receive a response within 5 business days, please select another part. Technical support for this product is NOT available from our normal Tech Support desk.

For additional information downloads and an overview of ADI's integrated transceiver technology, please click here.

文档

快讯名称 内容类型 文件类型
AD9352: WiMAX/WiBro RF MxFE Transceiver Data Sheet (Rev Sp0, 08/2007) (pdf, 96 kB) 产品数据手册 PDF
Smart Partitioning in WiMAX Radios White Paper  (pdf, 469 kB) 白皮书 PDF
Understand Receiver Dynamic Range and AGC Tradeoffs in WiMAX Femtocells and Picocells
By Manish Manglani, Tony Montalvo, and Chris Cloninger, Analog Devices, Inc. (Planet Analog, 8/2008)
技术文章 HTML
Expanding the Role of WiMAX CPE Transceivers into Base Station Applications
By Patrick Wiers, Analog Devices (RF Designline, 8/2008)
技术文章 HTML
灵巧分隔在WiMAX 射频中的应用  (pdf)
Noman Rangwala,ADI 公司WiMAX 收发器部市场部经理 和Tom Gratzek,ADI 公司WiMAX 收发器部产品线总监
技术文章 PDF
RF Transceivers Target WiMAX Terminals
(RF Design, 10/19/2006)
产品评述 HTML
Radio Partitioning: RF to "Bits"
(CommsDesign, 10/31/2006)
产品评述 HTML
Analog Devices Shows Off RF Tranceivers
(New Telephony, 10/11/2006)
产品评述 HTML
RF 手册  (pdf, 988 kB)
RF IC 选型指南(12/2010)
概况 PDF