AD8385

过期

10-Bit, 12-Channel Decimating LCD DECDRIVER® with Level Shifters

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

概述

  • High voltage drive to within 1.3 V of supply rails
  • Output short-circuit protection
  • High update rates
    Fast, 100 Ms/s 10-bit input data update rate
  • Static power dissipation: 1.84 W
    Voltage controlled video reference (brightness), offset, and full-scale (contrast) output levels
  • INV bit reverses polarity of video signal
  • 3.3 V logic, 9 V to 18 V analog supplies
    Level shifters for panel timing signals
  • High accuracy voltage outputs
    Laser trimming eliminates the need for adjustments or calibration
  • Flexible logic
    STSQ/XFR allow parallel AD8385 operation
  • Fast settling into capacitive loads
    30 ns settling time to 0.25% into 150 pF load
    Slew rate 460 V/µs
  • Available in 100-lead 14 mm x 14 mm TQFP E-pad

The AD8385 provides a fast, 10-bit, latched decimating digital input that drives 12 high voltage outputs. 10-bit input words are loaded into 12 separate high speed, bipolar DACs sequentially. Flexible digital input format allows several AD8385s to be used in parallel in high resolution displays. The output signal can be adjusted for dc reference, signal inversion, and contrast for maximum flexibility. Integrated level shifters convert timing signals from a 3 V timing controller to high voltage for LCD panel timing inputs. Two, serial, 8-bit DACs are integrated to provide dc reference signals. A 3-wire serial interface controls overload protection, output mode, and the serial DACs.

AD8385
10-Bit, 12-Channel Decimating LCD DECDRIVER® with Level Shifters
419200444AD8385-fbl 63616998AD8385-pc
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

最新评论

需要发起讨论吗? 没有关于 AD8385的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览