AD5100

PRODUCTION

System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

Viewing:

Overview

  • 2 device-enabling outputs with 6 programmable monitoring
    Inputs (See Table 1 on data sheet)
  • Two 30 V monitoring inputs with shutdown control of external devices
    Programmable overvoltage, undervoltage, turn-on and turn-off thresholds, and shutdown timings
    Shutdown warning with fault detection
    Reset control of external devices
  • 5 V and 7.96 V monitoring inputs with reset control of external devices
    Programmable reset thresholds and hold time
  • eMOST-compatible inputs
    Diagnostic application using V2MON and V4MON
  • Two supervisory functions
    Watchdog reset controller with programmable timeout and selectable floating input
    Manual reset control for external devices
  • Digital interface and programmability
    I2C-compatible interface
    OTP for permanent threshold and timing settings
    OTP can be overwritten for dynamic adjustments
    Power-up by edge triggered signal
    Power-down over I2C bus
  • Additional Features found on the data sheet

The AD5100 is a programmable system-management IC that combines four channels of voltage monitoring and a watchdog supervision that can be used to shut down external supplies, reset processors, or disable any other system electronics when the system malfunctions. The AD5100 can also be used to protect systems from the faulty condition of improper device power-up sequencing. The AD5100, a robust watchdog reset controller, can monitor two 30 V inputs with shutdown and reset controls, one 2.3 V to 5.0 V input and one 1.6 V to 7.96V. input. Most monitoring input thresholds and timing settings can be programmed on the fly or permanently set in the factory with the OTP feature.

The AD5100 is versatile for system-monitoring applications where critical microprocessor, DSP, and embedded systems operate under harsh conditions such as automotive, industrial or communications network environments.

The AD5100 is available in a compact QSOP-16 package and can operate in an extended automotive temperature range from −40°C to +125°C.

Applications

  • Automotive systems
  • Network equipment
  • Computers, controllers, and embedded systems
  • Data Sheet, Rev. 0, 10/08

    AD5100
    System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions
    AD5100 Functional Block Diagram 501515183AD5100-pc
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Evaluation Kits

    EVAL-AD5100

    AD5100 Evaluation Board

    Product Details

    The AD5100 evaluation board allows the designer to evaluate the features of the AD5100 for a variety of voltage monitoring functions. Its also allows non-OTP AD5100 parts to be evaluated using the desired thresholds and delay settings. It connects directly to a USB port and requires a separate +12V power supply.

    EVAL-AD5100
    AD5100 Evaluation Board

    Latest Discussions

    Recently Viewed