Новые продукты
-
ADF4108S- Aerospace PLL Frequency Synthesizer
The ADF4108 frequency synthesizer can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. It consists of a low-noise digital PFD (phase frequency detector), a precision charge pump, a programmable reference divider, programmable A and B counters, and a dual-modulus prescaler (P/P + 1). The A (6-bit) and B (13-bit) More
Технические описания Rev A, 05/2013 (pdf 785kB)
-
ADL5501S- Aerospace 50 MHz TO 6 GHz TruPwr™ Detector
The ADL5501S is a mean-responding power detector for use in high frequency receiver and transmitter signal chains from 50 MHz to 6 GHz. It is easy to apply, requiring only a single supply between 2.7 V and 5.5 V and a power supply decoupling capacitor. The input is internally ac-coupled and has a nominal input impedance of 50 Ω. The output is a linear-responding dc voltage with a conversion More
- Получать уведомление о новинках