IBIS Models
A collection of IBIS simulation models for Analog Devices' products.
| Product | Description | Model File | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Octal Ultrasound AFE with Digital Demodulator, JESD204B | AD9671 AMI Model
AD1928 | 2 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec | AD1938 IBIS Model AD1933 | 8-Channel DAC with PLL and Differential Outputs, 192 kHz, 24 Bits | AD1938 IBIS Model AD1934 | 8-Channel DAC with PLL, 192 kHz, 24 Bits | AD1938 IBIS Model AD1936 | 4 ADC/8 DAC, 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control | AD1936/AD1937 IBIS Model AD1937 | Four ADCs/Eight DACs with PLL, 192 kHz, 24-Bit Codec | AD1936/AD1937 IBIS Model AD1938 | 4 ADC/8 DAC with PLL, 192 kHz, 24-Bit CODEC | AD1938 IBIS Model AD1939 | 4 ADC/8 DAC with PLL, 192 kHz, 24-Bit Codec | AD1938 IBIS Model AD1974 | 4 ADC with PLL, 192 kHz, 24-Bit ADC | AD1938 IBIS Model AD2S1210 | Variable Resolution, 10-Bit to 16-Bit R/D Converter with Reference Oscillator | AD2S1210 IBIS Model AD3530 | 8-Channel, 16-Bit Voltage Output DACs, SPI | AD3530/AD3530R IBIS Model AD3530R | 8-Channel, 16-Bit Voltage Output DACs, On-Chip Reference, SPI | AD3530/AD3530R IBIS Model AD3531 | 4-Channel, 16-Bit Voltage Output DAC, SPI | AD3531/AD3531R IBIS Model AD3531R | 4-Channel, 16-Bit Voltage Output DAC, On-Chip Reference, SPI | AD3531/AD3531R IBIS Model AD3532R | 16-Channel, 16-Bit Voltage Output DAC, On-Chip Reference, SPI | AD3532R IBIS Model AD3541R | Single Channel, 12-/16-Bit, 16 MUPS, Multispan, Multi-IO SPI DAC | AD3542R - IBIS Model AD3542R | Dual Channel, 12-/16-Bit, 16 MUPS, Multispan, Multi-IO SPI DAC | AD3542R - IBIS Model AD3551R | Single Channel, 16-Bit, 33 MUPS, Multispan, Multi-IO SPI DAC
| AD3552R IBIS Model AD3552R | Dual Channel, 16-Bit, 33 MUPS, Multispan, Multi-IO SPI DAC | AD3552R IBIS Model AD4000 | 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs | AD4000 Series IBIS Models AD4001 | 16-Bit, 2 MSPS/1 MSPS, Precision, Differential SAR ADCs | AD4000 Series IBIS Models AD4002 | 18-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs | AD4000 Series IBIS Models AD4003 | 18-Bit, 2 MSPS/1 MSPS/500 kSPS, Easy Drive, Differential SAR ADCs | AD4000 Series IBIS Models AD4004 | 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs | AD4000 Series IBIS Models AD4005 | 16-Bit, 2 MSPS/1 MSPS, Precision, Differential SAR ADCs | AD4000 Series IBIS Models AD4006 | 18-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs | AD4000 Series IBIS Models AD4007 | 18-Bit, 2 MSPS/1 MSPS/500 kSPS, Easy Drive, Differential SAR ADCs | AD4000 Series IBIS Models AD4008 | 16-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs | AD4000 Series IBIS Models AD4010 | 18-Bit, 2 MSPS/1 MSPS/500 kSPS, Precision, Pseudo Differential, SAR ADCs | AD4000 Series IBIS Models AD4011 | 18-Bit, 2 MSPS/1 MSPS/500 kSPS, Easy Drive, Differential SAR ADCs | AD4000 Series IBIS Models AD4020 | 20-Bit, 1.8 MSPS/1 MSPS/500 kSPS, Easy Drive, Differential SAR ADCs | AD4000 Series IBIS Models AD4021 | 20-Bit, 1.8 MSPS/1 MSPS/500 kSPS, Easy Drive, Differential SAR ADCs | AD4000 Series IBIS Models AD4022 | 20-Bit, 1.8 MSPS/1 MSPS/500 kSPS, Easy Drive, Differential SAR ADCs | AD4000 Series IBIS Models AD4030-24 | 24-Bit, 2 MSPS, SAR ADC | AD4630-24 - IBIS Model AD4032-24 | 24-Bit, 500 kSPS, SAR ADC | AD4630-24 - IBIS Model AD4052 | Compact, Low Power, 16-Bit, 2 MSPS/500 kSPS Easy Drive SAR ADC | AD4052 IBIS Model AD4080 | 20-Bit, 40 MSPS, Differential SAR ADC | AD408x IBIS Model AD4081 | 20-Bit, 20 MSPS, Differential SAR ADC | AD408x IBIS Model AD4084 | 16-Bit, 20 MSPS, Differential SAR ADC | AD408x IBIS Model AD4110-1 | Universal Input Analog Front End with 24-Bit ADC for Industrial Process Control Systems | AD4110-1 IBIS Model AD4111 | Single Supply, 24-Bit, Sigma-Delta ADC with ±10 V and 0 mA to 20 mA Inputs, Open Wire Detection | AD4111 IBIS Model AD4112 | Single Supply, 24-Bit, Sigma-Delta ADC with ±10 V and 0 mA to 20 mA Inputs | AD4112 IBIS Model AD4113 | 4-/8-Channel, 125kSPS, 16-Bit, Sigma Delta ADC with ±10V Inputs, Open-Wire Detection | AD4113 IBIS Model AD4114 | Single Supply, Multichannel, 31.25 kSPS, 24-Bit, Sigma-Delta ADC with ±10 V Inputs | AD4114 IBIS Model AD4115 | Single-Supply, Multichannel, 125 kSPS, 24-Bit, Sigma-Delta ADC with ±10 V Inputs | AD4115 IBIS Model AD4116 | Single Supply, 24-Bit, Sigma-Delta ADC with ±10 V, 10 MΩ Inputs and Buffered Low Level Inputs | AD4116 IBIS Model AD4134 | 24-Bit, 4-Channel Simultaneous Sampling 1.5 MSPS Precision Alias Free ADC | AD4134/AD7134 IBIS Model AD4170-4 | 24-Bit, DC to 50 kHz Input Bandwidth, Multichannel, Low Noise Precision Sigma-Delta ADC with PGA
| AD4170-4 IBIS Model AD4630-16 | 16-Bit, 2 MSPS, Dual Channel SAR ADC | AD4630-24 - IBIS Model AD4630-24 | 24-Bit, 2 MSPS Dual Channel SAR ADC | AD4630-24 - IBIS Model AD4632-16 | 16-Bit, 500 kSPS, Dual Channel SAR ADC | AD4630-24 - IBIS Model AD4632-24 | 24-Bit, 500 kSPS, Dual Channel SAR ADC | AD4630-24 - IBIS Model AD4680 | Differential Inputs, 1 MSPS, Dual Simultaneous Sampling SAR ADCs | AD738x IBIS Model AD4681 | Differential Inputs, 500 kSPS, Dual Simultaneous Sampling SAR ADCs | AD738x IBIS Model AD4682 | Pseudo Differential Input, 1 MSPS/500 kSPS, Dual, Simultaneous Sampling, 16-Bit, SAR ADCs | AD738x IBIS Model AD4683 | Pseudo Differential Input, 1 MSPS/500 kSPS, Dual, Simultaneous Sampling, 16-Bit, SAR ADCs | AD738x IBIS Model AD4695 | 16-Bit, 16-Channel, 500 kSPS, Easy Drive Multiplexed SAR ADC | AD4696 Series LFCSP IBIS Model AD4696 | 16-Bit, 16-Channel, 1 MSPS, Easy Drive Multiplexed SAR ADC | AD4696 Series LFCSP IBIS Model AD4697 | 16-Bit, 8-Channel, 500 kSPS, Easy Drive Multiplexed SAR ADC | AD4696 Series LFCSP IBIS Model AD4698 | 16-Bit, 8-Channel, 1 MSPS, Easy Drive Multiplexed SAR ADC | AD4696 Series WLCSP IBIS Model AD4698 | 16-Bit, 8-Channel, 1 MSPS, Easy Drive Multiplexed SAR ADC | AD4696 Series LFCSP IBIS Model AD4851 | Buffered, 4-Channel Simultaneous Sampling, 16-Bit 250kSPS DAS | AD4858 IBIS Model AD4852 | Buffered, 4-Channel Simultaneous Sampling, 20-Bit 250kSPS DAS
| AD4858 IBIS Model AD4853 | Buffered, 4-Channel Simultaneous Sampling, 16-Bit 1MSPS DAS | AD4858 IBIS Model AD4854 | Buffered, 4-Channel Simultaneous Sampling, 20-Bit 1MSPS DAS | AD4858 IBIS Model AD4855 | Buffered, 8-Channel Simultaneous Sampling, 16-Bit 250 kSPS DAS | AD4858 IBIS Model AD4856 | Buffered, 8-Channel Simultaneous Sampling, 20-Bit 250 kSPS DAS | AD4858 IBIS Model AD4857 | Buffered, 8-Channel Simultaneous Sampling, 16-Bit 1 MSPS DAS | AD4858 IBIS Model AD4858 | Buffered, 8-Channel Simultaneous Sampling, 20-Bit 1 MSPS DAS | AD4858 IBIS Model AD4884 | Dual-Channel 16-Bit, 20MSPS, SAR ADC with Analog Front End | AD4884 IBIS Model AD5064 | Fully Accurate, Quad, 16-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface | AD5064 IBIS Models AD5110 | Single Channel, 128-Position, I2C, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer | AD5110 IBIS Model AD5111 | Single Channel, 128-Position, Up/Down, ±8 % Resistor Tolerance, Nonvolatile Digital Potentiometer | AD5111 IBIS Model AD5112 | Single Channel, 64-Position, I2C, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer | AD5110 IBIS Model AD5113 | Single Channel, 64-Position, Up/Down, ±8 % Resistor Tolerance, Nonvolatile Digital Potentiometer | AD5111 IBIS Model AD5114 | Single Channel, 32-Position, I2C, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer | AD5110 IBIS Model AD5115 | Single Channel, 32-Position, Up/Down, ±8 % Resistor Tolerance, Nonvolatile Digital Potentiometer | AD5111 IBIS Model |