Dual Core Blackfin® ADSP-BF60x Series Processors

Designed For A Wide Variety of Applications

Automotive Driver Assistance
Industrial Machine Vision
Security and Surveillance
Power Grid Monitoring
Industrial Process Control
Wireless Communications

Learn More

Featured Products

ADSP-BF60x Functional Block Diagram
ADSP-BF609

Blackfin Dual-Core Processor up to 1GHz with Hardware Support for HD Video Analytics

Sample & Buy
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
ADSP-BF60x Functional Block Diagram
ADSP-BF608

Blackfin Dual-Core Processor up to 1GHz with Hardware Support for VGA Video Analytics

Sample & Buy
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
ADSP-BF60x Functional Block Diagram
ADSP-BF607

Blackfin Dual-Core Processor up to 1GHz for High Performance Digital Signal Processing Applications

Sample & Buy
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
ADSP-BF60x Functional Block Diagram
ADSP-BF606

Blackfin Dual-Core Processor up to 800 MHz for High Performance Digital Signal Processing Applications

Sample & Buy
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Title
Subtitle
Learn More

Features and Benefits

  • Highest Performance Blackfin Processor
    1GHz of programmable Blackfin processor performance across two cores
  • New Pipelined Vision Processor (PVP) for embedded vision applications
  • Feature rich peripheral set & connectivity options
    USB2.0, Ethernet, 5 types of serial interfaces, ePPI for CMOS sensors and LCD
    Link ports for high speed multiprocessing
  • Integration for Safety oriented applications
    Memory parity, ECC, system protection unit for detecting/recovering from faults
  • Delivering lowest power per function
    Typical power consumption at 25C for the BF609 is 400mW
Blackfin Embedded Vision Start Kit

Related Resources
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project