Product Overview
Development tools provide easier and more robust methods for engineers to develop and optimize DSP systems and shorten product development cycles for faster time-to-market. The Development Tools components include:
Hardware
- EZ-KIT Lite®
Desktop evaluation board includes an evaluation suite of VisualDSP++® development environment. The evaluation suite of VisualDSP++ has limited memory only. - EZ-Extender®
EZ-Extender daughter boards give developers access and ability to connect various peripherals from Analog Devices and third parties to the expansion interface of the EZ-KIT Lite evaluation kits. - Starter Kit
Provides everything needed to get started on an application. Starter Kits contain a Blackfin EZ-KIT Lite, EZ-Extender daughter board(s), and the Software Development Kit (SDK) which contains sample code, "how to" documents, and various encoders/decoders that make getting started on an application easy and shorten the learning curve. - Emulators
Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.
Software
- VisualDSP++®
Software development environment includes a C++ compiler, assembler, and linker, enhanced user interface, advanced plotting tools and statistical profiling to easily identify programming bottlenecks. - Software Development Kit (SDK)
Software Development Kit (SDK): contains example software, source code, device drivers, algorithms, utilities information and application notes that allow you to develop processor applications. The software can be used as a framework, or as examples of how to use certain aspects and peripherals, in conjunction with an ADI processor. - Software Modules
Software modules include audio and video codecs, encoders, decoders, post processing code and other modules to speed development and evaluate processors. - VisualAudio® Designer
Works in conjunction with VisualDSP++ integrated software development and debugging environment and includes a variety of ready-to-use software building blocks required for audio system design and development and provides the ability to generate product-ready code (optimized for memory and MIPS usage). Supports ADSP-BF533 and ADSP-BF537 Blackfin Processors and the ADSP-21262, ADSP-21364 and ADSP-21369 SHARC Processors.