A Note From
the EDITOR
                        Welcome to the October Analog Dialogue.
The article “How to Increase Power Efficiency in Software-Defined Radios” discusses the optimization of power efficiency in the new software-defined radio (SDR) system-on-module (SOM)...
Rarely Asked Questions
 
                        Secure Connectivity for At-Home Healthcare— Part 1: Challenges Beyond the Clinic
by Jackson Coole and Michael Haight
Is encrypting patient data enough to guarantee secure connectivity in at-home healthcare?
VIEW THE ANSWER More RAQs
Encryption is just one layer. Authentication, integrity checks, and secure firmware update are equally critical. If...
VIEW THE ANSWERMore RAQs
More RAQsStudentZone
If you’re an electrical engineering student or recent graduate with an interest in analog electronics, you’re just a click or two away from articles, tutorials, and a wealth of other helpful resources.
 
                                        
                                     
                                        ADALM2000 Activity: Active Mixers
by Antoniu Miclaus
More StudentZone Articles
- 
                                              ADALM2000 Activity: Diode Ring Modulatorby Antoniu Miclaus 
- 
                                              ADALM2000 Activity: Pulsed Oscillatorsby Antoniu Miclaus 
- 
                                              ADALM2000 Activity: The Peltz Oscillatorby Antoniu Miclaus 
- 
                                              ADALM2000 Activity: The Clapp Oscillatorby Antoniu Miclaus 
- 
                                              ADALM2000 Activity: The Colpitts Oscillatorby Antoniu Miclaus 
- 
                                              ADALM2000 Activity: The Hartley Oscillatorby Antoniu Miclaus 
- 
                                              ADALM2000 Activity: Pulse Width Modulationby Antoniu Miclaus 
Past Journals
 VOLUME 57, Number 3 VOLUME 57, Number 3- VOLUME 57 NUMBER 3- IN THIS ISSUEHow to Design a Low Power, Highly Accurate Bicycle Power MeterOperational Amplifier for Electrochemical SensorsDigital Control for Isolated Bidirectional Power ConvertersBuilding a Better –48 VDC Power Supply for 5G and Next-Generation Telecom EquipmentCan a High Precision RTD Temperature Measurement System (±0.15°C) Be Designed Without the Need for Calibration?A Comprehensive Guide to LDO Regulators: Navigating Noise, Compromise, Applications, and TrendsHow to Protect Your Power System Designs Against FaultsIs There Such a Thing as a True Glitch-Free Voltage Supervisor IC?
 VOLUME 57, Number 2 VOLUME 57, Number 2- VOLUME 57 NUMBER 2- IN THIS ISSUEDrive Reliable Automation with Remote Motion Control for Intelligent NodesWhy Using PassThru Technology Can Help Extend an Energy Storage System’s LifeHow to Design Motor Encoders for Next-Generation Sustainable ApplicationsSimplify Your USB-C PD Design Using a Standalone PD ControllerStep-by-Step Process to Calculate a DC-to-DC Compensation NetworkRevolutionizing Wireless Coverage: The Power of Cellular DAS Integrated SolutionsHow Edge Processing Is Enabling Next-Gen Millimeter Wave ScannersHardware Conversion of Convolutional Neural Networks: What Is Machine Learning?—Part 3Achieve Accurate RF Testing with a Raspberry Pi-Based DDS Signal GeneratorDid You Know Optocouplers Are Not Needed for Isolated DC-to-DC Conversion?Generating Negative Voltages—Why You Need Level Shifting in Buck-Boost CircuitsMaximize Predictive Maintenance with Careful Selection of MEMS Accelerometers
 VOLUME 57, Number 1 VOLUME 57, Number 1- VOLUME 57 NUMBER 1- IN THIS ISSUEHow Secure Electronic Authentication Mitigates Risk at the Point-of-CareTraining Convolutional Neural Networks: What Is Machine Learning?—Part 2How to Optimize the MCU SPI Driver to Reach High Speed ADC ThroughputTransformer-Based Voltage Regulators with Flexible TLVR Structure for Extremely Fast Dynamic ResponsePractical Input-Referred Calculations in Precision SystemsIntroduction to Convolutional Neural Networks: What Is Machine Learning?—Part 1Power Quality Monitoring Part 2: Design Considerations for a Standards Compliant Power Quality MeterHow to Select Antenna Front-End Components for Non-GEO Space ApplicationsHow to Create a Dual-Output Voltage Rail with Source and Sink Functionality for ATE ApplicationsWhy a Perfectly Stable Switch-Mode Power Supply May Still Oscillate Due to Negative ResistanceHow to Prototype a Power Bank Charger Without Building Any Dedicated Hardware
 VOLUME 56, Number 4 VOLUME 56, Number 4- VOLUME 56 NUMBER 4- IN THIS ISSUEPower Quality Monitoring Part 1: The Importance of Standards Compliant Power Quality MeasurementsHow to Easily Achieve Superior Audio Performance with Plug and Play Digital Input Class D AmplifiersPower Optimization Techniques for Low Power Signal Chain ApplicationsA Better Way to Prototype RF Designs, Using X-MicrowaveThe Internet from Space: RFIC Advances in High Capacity, Low Latency LEO Satellite User and Ground TerminalsA Highly Integrated, System-Level Approach to Ease Design of Isolated Software Configurable I/O ChannelsHow to Design a Programmable Gain Instrumentation Amplifier for Precision Wide Bandwidth Signal ChainsHow to Use Zero-Drift Amplifiers in Wider Bandwidth ApplicationsHow to Design a Simple, Uninterruptible Power Supply with Supercapacitors
 VOLUME 56, Number 3 VOLUME 56, Number 3- VOLUME 56 NUMBER 3- IN THIS ISSUEMultiturn Position Sensor Provides True Power-On Capabilities with Zero PowerWhat Are the Most Important Timing Factors for Low Power Precision Signal Chain Applications? Part 2What Are the Basic Guidelines for Layout Design of Mixed-Signal PCBs?Thermistor-Based Temperature Sensing System—Part 2: System Optimization and EvaluationWhat Are the Most Important Timing Factors for Low Power Precision Signal Chain Applications? Part 1Thermistor-Based Temperature Sensing System—Part 1: Design Challenges and Circuit ConfigurationHow to Achieve Ultrafast Power Supply Transient Response for RF ApplicationsHigh Performance Buck Regulators Solve the Power Thirst of the Transmitter Circuit in Current LoopsHow Do You Amplify AC Signals with Large DC Offsets Using an Indirect Current-Mode In-Amp?
 VOLUME 56, Number 2 VOLUME 56, Number 2- VOLUME 56 NUMBER 2- IN THIS ISSUEAutomotive LED Driver Power Conversion Topology GuideHow Monolithic Driver + MOSFET (DrMOS) Technology Improves Power System DesignHow Digitally Tunable Filters Enable Wideband Receiver ApplicationsHigh IF Sampling Puts Wideband Software-Defined Radio Within ReachWhat Are the Best Applications for IoT in the New World of IC Power Management?Accelerate Your Test Capability and System Productivity with New MEMS SwitchesDigital Predistortion for RF Communications: From Equations to ImplementationSimplifying TWS Earbud Designs with 1-Wire ConnectivityLow Noise Silent Switcher μModule and LDO Regulators Improve Ultrasound Noise and Image Quality
 VOLUME 56, Number 1 VOLUME 56, Number 1- VOLUME 56 NUMBER 1- IN THIS ISSUELevel-Setting DAC Calibration for ATE Pin ElectronicsHow to Effectively Compare the Performance of CMOS Switches with Solid-State RelaysTransceiver with Scalable Power and Performance: A Solution to Mission Critical CommunicationsIBIS Modeling—Part 3: How to Achieve a Quality Level 3 IBIS Model Through Bench MeasurementIn the New Era of Wireless Battery Management Systems (wBMS), Security Takes the SpotlightHoney, Where Is My Power Cord?Current Sensing with PMBus Digital Power System Managers—Part 2Optical Liquid Analysis Prototyping Platform Lights the Pathway to Ubiquitous SensingHow to Accelerate Peripheral Monitoring in Low Power Wearables with DMA
 VOLUME 55, Number 4 VOLUME 55, Number 4- VOLUME 55 NUMBER 4- IN THIS ISSUESoftware-Configurable Analog I/O Heralds More Compact and Convenient CalibratorsStep-by-Step Noise Analysis Guide for Your Signal ChainCurrent Sensing with PMBus Digital Power System Managers—Part 1I2C Communication Protocol: Understanding I2C Primer, PMBus, and SMBusHow to Cancel Ambient Light for LIDAR ReceiversHow to Improve Power Supply Output Regulation Accuracy with the LTpowerCAD Resistor Divider ToolThe Next-Gen, Software-Defined Radio (SDR) Transceiver Delivers Big Advances in Frequency Hopping (FH)The Easy Steps to Calculate Sampling Clock Jitter for Isolated, Precision High Speed DAQsIBIS Modeling—Part 2: Why and How to Create Your Own IBIS ModelHow to Easily Select the Right Frequency Generation Component
 VOLUME 55, Number 3 VOLUME 55, Number 3- VOLUME 55 NUMBER 3- IN THIS ISSUEA Precision Temperature Measurement Solution with High EMC Performance Using an RTDIBIS Modeling—Part 1: Why IBIS Modeling Is Critical to the Success of Your DesignCTSD Precision ADCs— Part 5: Digital Data Interface Simplification with Asynchronous Sample Rate Conversion (ASRC)Understanding and Using the No-OS and Platform DriversHow to Make a Digital Predistortion Solution Practical and Relevant4-Switch Buck-Boost Controller Layout for Low Emissions—Single Hot Loop vs. Dual Hot LoopRF Signal Chain Discourse Part 2: Essential Building BlocksTime of Flight System Design—Part 1: System Overview
 VOLUME 55, Number 2 VOLUME 55, Number 2- VOLUME 55 NUMBER 2- IN THIS ISSUEDoes the Assembly Orientation of an SMPS Inductor Affect Emissions?Low Noise and Low Power DAQ Solution for Seismology and Energy Exploration ApplicationsHow to Select and Design the Best RTD Temperature Sensing SystemHow A2B Technology and Digital Microphones Enable Superior Performance in Emerging Automotive ApplicationsOptimizing Power Systems for the Signal Chain—Part 3: RF TransceiversCTSD Precision ADCs— Part 4: Ease of ADC Input and Reference Drive Simplify Signal Chain DesignOptimizing Power Systems for the Signal Chain—Part 2: High Speed Data ConvertersCTSD Precision ADCs—Part 3: Inherent Alias Rejection Made PossibleRF Signal Chain Discourse: Properties and Performance Metrics
 VOLUME 55, Number 1 VOLUME 55, Number 1- VOLUME 55 NUMBER 1- IN THIS ISSUEAdding Hysteresis for Smooth Undervoltage and Overvoltage LockoutCTSD Precision ADCs—Part 2: CTSD Architecture Explained for Signal Chain DesignersOptimizing Power Systems for the Signal Chain—Part 1: How Much Power Supply Noise Is Tolerable?Improving Power Supply Design Using Semi-Automation—Five Steps to Quick and Efficient DesignCTSD Precision ADCs—Part 1: How to Improve Your Precision ADC Signal Chain Design TimeDC Energy Metering ApplicationsSFDR Considerations in Multi-Octave Wideband Digital ReceiversIt’s Just a Triangle, or What Does a Symbol Really Mean?A Practical Method for Separating Common-Mode and Differential-Mode Emissions in Conducted Emissions Testing
 VOLUME 54, Number 4 VOLUME 54, Number 4- VOLUME 54 NUMBER 4- IN THIS ISSUEAutomotive USB 2.0 and a 5 V, Type-C Solution for Charging and Robust Data Line ProtectionUART: A Hardware Communication Protocol Understanding Universal Asynchronous Receiver/TransmitterThe Interleaved Inverting Charge Pump—Part 2: Implementation and ResultsThe Interleaved Inverting Charge Pump—Part 1: A New Topology for Low Noise Negative Voltage SuppliesMultiparameter Vital Signs Monitoring Is Easier Than Ever BeforeNonlinear Simulation of RF IC Amplifiers in Keysight Genesys and SystemVue Low Voltage Battery Monitor Floats into High Voltage Electric Vehicles Peak Current of Isolated Gate DriversLIDAR for Autonomous System Design: Object Classification or Object Detection?
 VOLUME 54, Number 3 VOLUME 54, Number 3- VOLUME 54 NUMBER 3- IN THIS ISSUEThe A to Z of A2B Applications Multirail Power Supply Design for Successful Application Boards—Part 2: Layout Tips and Tricks Choosing the Best Vibration Sensor for Wind Turbine Condition MonitoringAC and DC Data Acquisition Signal Chains Made EasyMultirail Power Supply Design for Successful Application Boards—Part 1: StrategyUsing A2B for Audio-Conferencing SystemsCharacterizing the PSRR of Data Acquisition μModule Devices with Internal Bypass CapacitorsPhased Array Antenna Patterns—Part 3: Sidelobes and TaperingSolving the Cable TV Infrastructure Downstream Transmitter Challenge
 VOLUME 54, Number 2 VOLUME 54, Number 2- VOLUME 54 NUMBER 2- IN THIS ISSUEPhased Array Antenna Patterns—Part 2: Grating Lobes and Beam SquintUsing LTspice to Analyze Vibration Data in Condition-Based Monitoring SystemsDC-to-DC Conversion Directly from Automotive Battery Input: 5 A, 3.3 V, and 5 V Supplies Meet Stringent EMI Emission StandardsTiming Challenges in Multiaxis Robotics and Machine Tool ApplicationsAdd an Efficient Positive Rail to a Unipolar Negative SupplyPhased Array Antenna Patterns—Part 1: Linear Array Beam Characteristics and Array FactorLeveraging the On-Chip FIR and IIR Hardware Accelerators on a Digital Signal ProcessorSpeed Up the Design of EMI Filters for Switch-Mode Power SuppliesFast Reacting, Optical Encoder Feedback System for Miniature Motor Driven Applications
 VOLUME 54, Number 1 VOLUME 54, Number 1- VOLUME 54 NUMBER 1- IN THIS ISSUEReduce Power Supply Requirements for Ceramic Capacitors with a High Efficiency, High Frequency, Low EMI DC-to-DC ConverterContactless Fluid-Level Measurement Using a Reflectometer ChipWhy Does Voltage Reference Noise Matter?Protecting and Powering Automotive Electronics Systems with No Switching Noise and 99.9% EfficiencyWireless Water Quality Monitoring SystemOpen-Source LIDAR Prototyping PlatformElectric Vehicle Warning Sound SystemParalleling Very Low Dropout Linear Regulators for Increased Output Current and Even Heat DistributionADI SDR Transceivers Enable Amateur Space Communication
 VOLUME 53, Number 4 VOLUME 53, Number 4- VOLUME 53 NUMBER 4- IN THIS ISSUEUnderstanding the Fundamentals of Earthquake Signal Sensing NetworksADI ToF Depth Sensing Technology: New and Emerging Applications in Industrial, Automotive Markets, and MoreDual AMR Motor Position Sensor for Safety Critical ApplicationsSingle IC Can Produce Isolated or Nonisolated ±12 V Outputs from 30 V to 400 V InputPart 2: Optimized Sigma-Delta Modulated Current Measurement for Motor ControlHigh Power Density in a Small Form FactorPart 1: Optimized Sigma-Delta Modulated Current Measurement for Motor ControlA Direct Method of Measuring Op Amp Input Differential Capacitance
 VOLUME 53, Number 3 VOLUME 53, Number 3- VOLUME 53 NUMBER 3- IN THIS ISSUEDoes My Voltage Reference Design Hold Water? Methods of Managing Humidity and Performance in Precision Analog SystemsIs It Possible to Fit Low EMI Power Supplies onto Crowded Boards?Newest Sigma-Delta ADC Architecture Averts Disrupted Data Flow When Synchronizing Critical Distributed SystemsComposite Amplifiers: High Output Drive Capability with PrecisionComprehensive Power Supply System Designs for Harsh Automotive Environments Consume Minimal Space, Preserve Battery Charge, Feature Low EMIHigh Accuracy Resolver Simulator System with Fault Injection FunctionHigh Voltage Boost and Inverting Converters for Communications Can You Really Get ppm Accuracies from Op Amps?JESD204C Primer: What’s New and in It for You—Part 2
 VOLUME 53, Number 2 VOLUME 53, Number 2- VOLUME 53 NUMBER 2- IN THIS ISSUEBipolar, Single Output, and Adjustable Power Supplies Based on the Common Buck ConverterJESD204C Primer: What’s New and in It for You—Part 1How Sensor Performance Enables Condition-Based Monitoring SolutionsAnalysis of Input Current Noise with Even Harmonics Folding Effect in a Chopper Op AmpThe Evolutionary Path to the 100 A μModule RegulatorMaximize the Performance of Your Sigma-Delta ADC DriverMaking Sense of Sounds, or How Analog Devices’ AI Can Boost Your Machine UptimeSigma-Delta ADC Clocking—More Than JitterSilent Switcher Devices Are Quiet and Simple
 VOLUME 53, Number 1 VOLUME 53, Number 1- VOLUME 53 NUMBER 1- IN THIS ISSUEFinally, A 12 V to 12 V Dual Battery Automotive Bidirectional DC-to-DC Controller for RedundancyLooking Inside Real-Time EthernetStrapdown Inertial Navigation System Based on an IMU and a Geomagnetic SensorHigh Performance Data Converters for Medical Imaging SystemsSynchronization of Multiaxis Motion Control over Real-Time NetworksSynchronous Boost Converter Powers High Current LEDs Even at Low Input VoltagesSimple Battery Charger ICs for Any ChemistryClock Skew in Large Multi-GHz Clock TreesPhased Array Beamforming ICs Simplify Antenna Design
 VOLUME 52, Number 4 VOLUME 52, Number 4- VOLUME 52 NUMBER 4- IN THIS ISSUEOvercoming Constraints: Design a Precision Bipolar Power Supply on a Simple Buck ControllerRemote Sensing Using a High Precision Instrumentation AmplifierProgrammable Gain Instrumentation Amplifiers: Finding One that Works for YouOver-the-Air (OTA) Updates in Embedded Microcontroller Applications: Design Trade-Offs and Lessons LearnedFunctional Safety in a Data Acquisition System Care and Feeding of FPGA Power Supplies: A How and Why Guide to SuccessModeling and Control for a Current-Mode Buck Converter with a Secondary LC FilterA Large Current Source with High Accuracy and Fast SettlingUse of Integrated Passives in Micromodule SIPs
 VOLUME 52, Number 3 VOLUME 52, Number 3- VOLUME 52 NUMBER 3- IN THIS ISSUEAutomotive USB Type-C Power Solution: 45 W, 2 MHz Buck-Boost Controller in a 1 Inch SquareIntroduction to SPI InterfaceAntialiasing Filtering Considerations for High Precision SAR Analog-to-Digital Converters60 V and 100 V, Low IQ Boost/SEPIC/Inverting Converters for Compact, Efficient, Low EMI Power SuppliesSome Recent Developments in the Art of Receiver Technology: A Selected History on Receiver Innovations over the Last 100 YearsThe Many Uses of a 200 mA Precision Voltage ReferenceAutomotive Radar Sensors and Congested Radio Spectrum: An Urban Electronic Battlefield?Phase-Locked Loop (PLL) FundamentalsPowering Infotainment Devices in Automotive Start/Stop Systems
 VOLUME 52, Number 2 VOLUME 52, Number 2- VOLUME 52 NUMBER 2- IN THIS ISSUEHigh Speed Amplifier Testing Involves Enough Math to Make Your Balun Spin!Isolated Gate Drivers—What, Why, and How?LED Driver for High Power Machine Vision FlashiCoupler Isolated Communication Solutions for Essential Monitoring of Solar PV and Energy StorageAn Integrated Bidirectional Bridge with Dual RMS Detectors for RF Power and Return-Loss MeasurementSingle, 2 MHz Buck-Boost Controller Drives Entire LED Headlight Cluster Meets CISPR 25 Class 5 EMIMoving Up the Stack Challenges for Measurement Engineering at ADIPerformance Optimization of Multichannel Data Acquisition (DAQ) Systems: The Untold Story of the Input Settling TimeThe Refulator: The Capabilities of a 200 mA Precision Voltage Reference
 VOLUME 52, Number 1 VOLUME 52, Number 1- VOLUME 52 NUMBER 1- IN THIS ISSUEVehicle Tracking Systems: Anytime, Anywhere, AnyhowPower Management for FPGAsA Robust Precision Data Acquisition and Control Platform for Extreme High Temperature EnvironmentsSolving IEC System Protection for Analog Inputs72 V Hybrid DC-to-DC Converter Reduces Intermediate Bus Converter Size by up to 50%How to Improve the Accuracy of Inclination Measurement Using an AccelerometerLow EMI/EMC Emission Switching Converter Eases ADAS DesignsMUSIC-Based Algorithm for On-Demand Heart Rate Estimation Using Photoplethysmographic (PPG) Signals on WristPreventing Start-Up Issues Due to Output Inrush in Switching Converters
 VOLUME 51, Number 4 VOLUME 51, Number 4- VOLUME 51 NUMBER 4- IN THIS ISSUEStrategies for Choosing the Appropriate Microcontroller when Developing Ultra Low Power SystemsMaximize the Run Time in Automotive Battery Stacks Even as Cells AgeRadically Extending Bandwidth to Crush the X-Band Frequencies Using a Track-and-Hold Sampling Amplifier and RF ADCPin-Compatible, High Input Impedance ADC Family Enables Ease of Drive and Broadens ADC Driver SelectionHow to Choose Cool Running, High Power, Scalable POL Regulators and Save Board SpaceChoosing the Most Suitable MEMS Accelerometer for Your Application—Part 2High Precision Voltage SourceA Look at the New ANSI/ESDA/JEDEC JS-002 CDM Test StandardChoosing the Most Suitable MEMS Accelerometer for Your Application—Part 1
 VOLUME 51, Number 3 VOLUME 51, Number 3- VOLUME 51 NUMBER 3- IN THIS ISSUEIntelligent Video Analytics at the Edge of IoTUncompromising Linearity from the LTC2185 and ADA4927-1GaN Breaks Barriers—RF Power Amplifiers Go Wide and HighWireless Current Sense Circuit Floats with Sense ResistorMirror, Mirror on the Wall—Understanding Image Rejection and Its Impact on Desired SignalsImproved DAC Phase Noise Measurements Enable Ultralow Phase Noise DDS ApplicationsTransmit LO Leakage (LOL)—An Issue of Zero-IF That Isn’t Making People Laugh Out LoudUltrawideband Digital Predistortion (DPD): The Rewards (Power and Performance) and Challenges of Implementation in Cable Distribution SystemsMEMS Vibration Monitoring: From Acceleration to VelocityMassive MIMO and Beamforming: The Signal Processing Behind the 5G Buzzwords
 VOLUME 51, Number 2 VOLUME 51, Number 2- VOLUME 51 NUMBER 2- IN THIS ISSUEPrecision SPI Switch Configuration Increases Channel DensityUnderstanding and Eliminating 1/f NoiseAnalyzing and Solving Fixed Frequency Spur Issues in High Precision ADC Signal ChainsFlexible ECG Front-End IC Serves Ultralow Power IoT Edge Node Signal Processing DesignsSometimes, a Signal Needs to Ride the RailsPresto! Multiply Your ADC’s Virtual Channel Count with DDC Magic
 VOLUME 51, Number 1 VOLUME 51, Number 1- VOLUME 51 NUMBER 1- IN THIS ISSUEAnalyzing and Managing the Impact of Supply Noise and Clock Jitter on High Speed DAC Phase NoisePassive Intermodulation (PIM) Effects in Base Stations: Understanding the Challenges and SolutionsComplex RF Mixers, Zero-IF Architecture, and Advanced Algorithms: The Black Magic in Next-Generation SDR TransceiversUnderstanding and Extending Safety Operation in a Sigma-Delta ADCImproving Precision Data Acquisition Signal Chain Density Using SiP TechnologyHigh Definition, Low Delay, SDR-Based Video Transmission in UAV Applications
 VOLUME 50, Number 4 VOLUME 50, Number 4- VOLUME 50 NUMBER 4- IN THIS ISSUENext-Generation SAR ADC Addresses Pain Points of Precision Data Acquisition Signal Chain DesignPLC DCS Analog Input Module Design Breaks Barriers in Channel-to-Channel Isolation and High DensityFully Automatic Self-Calibrated Conductivity Measurement SystemWhat’s Up With Digital Downconverters—Part 2Complete Gas Sensor Circuit Using Nondispersive Infrared (NDIR)Improper Power Sequencing in Op Amps: Analyzing the Risks
 VOLUME 50, Number 3 VOLUME 50, Number 3- VOLUME 50 NUMBER 3- IN THIS ISSUEWhere Zero-IF Wins: 50% Smaller PCB Footprint at ⅓ the CostRF Transceivers Provide Breakthrough SWaP Solutions for Aerospace and DefenseCrossing a New Frontier of Multiband Receivers with Gigasample ADCs—Part OneWhat’s Up With Digital Downconverters—Part 1New RF DAC Broadens Software-Defined Radio Horizon
 VOLUME 50, Number 2 VOLUME 50, Number 2- VOLUME 50 NUMBER 2- IN THIS ISSUEReplacing Discrete Protection Components with Overvoltage Fault Protected Analog SwitchesElectromagnetic Flow Meters: Design Considerations and SolutionsDesigning for Low Noise Feedback Control with MEMS GyroscopesOp Amp Input Overvoltage Protection: Clamping vs. IntegratedPractical Filter Design Challenges and Considerations for Precision ADCs
 VOLUME 50, Number 1 VOLUME 50, Number 1- VOLUME 50 NUMBER 1- IN THIS ISSUEPhase Response in Active FiltersAnalog Front-End Design Considerations for RTD Ratiometric Temperature MeasurementsDesign a PLL Filter When Only the Zero Resistor and Capacitor Are AdjustablePowering GSPS or RF Sampling ADCs: Switcher vs. LDOFerrite Beads DemystifiedAn Engineering Walk Through Virtual Eval, ADI's Online Data Converter Product Evaluation ToolIntegrated Multiplexed Input ADC Solution Alleviates Power Dissipation and Increased Channel Density Challenges
 VOLUME 49, Number 4 VOLUME 49, Number 4- VOLUME 49 NUMBER 4- IN THIS ISSUEFour Quick Steps to Production: Using Model-Based Design for Software-Defined Radio (Part 4)New Complete, High Resolution, and Multifunctional Bipolar DACs: an Easy to Use, Universal SolutionVersatile, Precision Single-Ended-to-Differential Signal Conversion Circuit with Adjustable Output Common Mode Boosts System Dynamic RangeFour Quick Steps to Production: Using Model-Based Design for Software-Defined Radio (Part 3)Using ESD Diodes as Voltage ClampsFour Quick Steps to Production: Using Model-Based Design for Software-Defined Radio (Part 2)
 VOLUME 49, Number 3 VOLUME 49, Number 3- VOLUME 49 NUMBER 3- IN THIS ISSUENew Advances in Energy Harvesting Power ConversionFour Quick Steps to Production: Using Model-Based Design for Software-Defined Radio (Part 1)Analyzing Optimizing and Eliminating Integer Boundary Spurs in Phase-Locked Loops with VCOs at up to 13.6 GHzA Low Power Data Acquisition Solution for High Temperature Electronics ApplicationsZero-Drift Amplifiers: Now Easy to Use in High Precision CircuitsInterleaving ADCs: Unraveling the Mysteries
 VOLUME 49, Number 2 VOLUME 49, Number 2- VOLUME 49 NUMBER 2- IN THIS ISSUEThe Basics of MEMS IMU/Gyroscope AlignmentMultifunction: a Dilemma or Reality?No Pain High Gain: Building a Low-Noise Instrumentation Amplifier with Nanovolt SensitivityLow-Power Synchronous Demodulator Design ConsiderationsLiquid Level Sensing Using Capacitive-to-Digital ConvertersRF-Sampling ADC Input Protection: Not Black Magic After All
 VOLUME 49, Number 1 VOLUME 49, Number 1
 VOLUME 48, Number 4 VOLUME 48, Number 4- VOLUME 48 NUMBER 4- IN THIS ISSUEWearable Electronic Devices Monitor Vital Signs Activity Level and MoreUnderstand Low-Dropout Regulator (LDO) Concepts to Achieve Optimal DesignsBioimpedance Circuit Design Challenges for Body-Worn SystemsSynchronous Detectors Facilitate Precision Low-Level MeasurementsADC Modeling Tools Speed Up EvaluationTwo New Devices Help Reinvent the Signal GeneratorRF-to-Bits Solution Offers Precise Phase and Magnitude Data for Material Analysis
 VOLUME 48, Number 3 VOLUME 48, Number 3- VOLUME 48 NUMBER 3- IN THIS ISSUEConfigure Controller Area Network (CAN) Bit Timing to Optimize PerformanceMinimum Load Current Operation—Zero-Load OperationAsk the Applications Engineer—41: LDO Operational Corners: Low Headroom and Minimum LoadUnderstanding Switching Regulator Output Artifacts Expedites Power Supply DesignAccurate Analog Controller Optimizes High-Efficiency Li-Ion Battery ManufacturingDemystifying High-Performance Multiplexed Data-Acquisition SystemsDesigning Robust, Isolated I2C/PMBus Data Interfaces for Industrial, Telecommunications, and Medical Applications
 VOLUME 48, Number 2 VOLUME 48, Number 2- VOLUME 48 NUMBER 2- IN THIS ISSUEComplex Power-Supply Sequencing Made EasyAn Introduction to MEMS Vibration MonitoringCreative Compensation Enables Tiny Amplifier to Drive 200-mW LoadsSimple Circuit Allows Backward Compatibility for Digital Power ControllersCurrent-Output Circuit Techniques Add Versatility to Your Analog ToolboxCapacitance-to-Digital Converter Facilitates Level Sensing in Diagnostic Systems
 VOLUME 48, Number 1 VOLUME 48, Number 1- VOLUME 48 NUMBER 1- IN THIS ISSUENoise-Reduction Network for Adjustable-Output Low-Dropout RegulatorsPrecision Resolver-to-Digital Converter Measures Angular Position and VelocityElectromagnetic Flow Meters Achieve High Accuracy in Industrial ApplicationsA Deeper Look into Difference AmplifiersHow to Stay Out of Deep Water when Designing with Bridge SensorsDual-Loop Clock Generator Cleans Jitter, Provides Multiple High-Frequency Outputs
 VOLUME 47, Number 4 VOLUME 47, Number 4- VOLUME 47 NUMBER 4- IN THIS ISSUEFPGA-Based System Combines Two Video Streams to Provide 3D VideoSuccessive-Approximation ADCs: Ensuring a Valid First ConversionHighest Power Density, Multirail Power Solution for Space-Constrained ApplicationsMEMS Microphones, the Future for Hearing AidsSome Tips on Making a FETching Discrete AmplifierHigh-Performance Data-Acquisition System Enhances Images for Digital X-Ray and MRI
 VOLUME 47, Number 3 VOLUME 47, Number 3- VOLUME 47 NUMBER 3- IN THIS ISSUEMinimizing Errors in Multiplexed 3-Wire RTD Data-Acquisition SystemsHow to Design and Debug a Phase-Locked Loop (PLL) CircuitAmplifier Disable Function Eliminates Need for Multiplexers in Multichannel ApplicationsSystem Demonstration Platform Eases Transition from Evaluation to PrototypingCompensating Current Feedback Amplifiers in Photocurrent ApplicationsReduced Integration Time Improves Accuracy in Dead Reckoning Navigation Systems
 VOLUME 47, Number 2 VOLUME 47, Number 2- VOLUME 47 NUMBER 2- IN THIS ISSUEMultipliers vs. ModulatorsVoltage Reference Design for Precision Successive-Approximation ADCsProgrammable-Gain Transimpedance Amplifiers Maximize Dynamic Range in Spectroscopy SystemsSafeguard Your RS-485 Communication Networks from Harmful EMC EventsChoose Resistors to Minimize Errors in Grounded-Load Current SourceComplete Sensor-to-Bits Solution Simplifies Industrial Data-Acquisition System Design
 VOLUME 47, Number 1 VOLUME 47, Number 1- VOLUME 47 NUMBER 1- IN THIS ISSUEAnalog Devices’ Engineering University—Why YOU Should AttendConvert a Buck Regulator into a Smart LED Driver, Including DimmingHDMI Made Easy: HDMI-to-VGA and VGA-to-HDMI ConvertersUnderstanding How Amplifier Noise Contributes to Total Noise in ADC Signal ChainsModeling Amplifiers as Analog Filters Increases SPICE Simulation SpeedThe Successful Implementation of High-Performance Digital Radio
 VOLUME 46, Number 4 VOLUME 46, Number 4- VOLUME 46 NUMBER 4- IN THIS ISSUEFront-End Amplifier and RC Filter Design for a Precision SAR Analog-to-Digital ConverterCompensating Amplifiers That Are Stable at Gain ≥ 10 to Operate at Lower GainsImplementing an Isolated Half-Bridge Gate DriverDetecting and Distinguishing Cardiac Pacing ArtifactsVersatile, Low-Power, Precision Single-Ended-to-Differential ConverterHART Communication Networks Are Improved by Small, Flexible, Low-Power Modem ICs
 VOLUME 46, Number 3 VOLUME 46, Number 3- VOLUME 46 NUMBER 3- IN THIS ISSUEIsolation Technology Helps Integrate Solar Photovoltaic Systems onto the Smart GridMaking Batteries Last Longer with Fast, High-Precision SAR Analog-to-Digital-ConvertersDesigning Robust Isolated RS-232 Data Interfaces for Harsh Industrial ApplicationsADuC7026 Provides Programmable Voltages for Evaluating Multiple Power Supply SystemsDiagnostic Technique Detects Open and Short Circuits in Wiring HarnessesAnalyzing Frequency Response of Inertial MEMS in Stabilization Systems
 VOLUME 46, Number 2 VOLUME 46, Number 2- VOLUME 46 NUMBER 2- IN THIS ISSUEOptimize High-Current Sensing Accuracy by Improving Pad Layout of Low-Value Shunt ResistorsStaying Well GroundedADI Capacitance-to-Digital Converter Technology in Healthcare ApplicationsUnderstanding Microphone SensitivitySimple Circuit Provides Adjustable CAN-Level Differential-Output SignalHigh-Temperature Electronics Pose Design and Reliability Challenges
 VOLUME 46, Number 1 VOLUME 46, Number 1- VOLUME 46 NUMBER 1- IN THIS ISSUELow-Noise, Gain-Selectable AmplifierModern DACs and DAC Buffers Improve System Performance, Simplify DesignRobust Amplifiers Provide Integrated Overvoltage ProtectionDesigning a Low-Power Toxic Gas DetectorEfficient FSK/PSK Modulator Uses Multichannel DDS to Switch at Zero CrossingsDDS Devices Generate High-Quality Waveforms Simply, Efficiently, and Flexibly
 VOLUME 45, Number 4 VOLUME 45, Number 4- VOLUME 45 NUMBER 4- IN THIS ISSUEOversampled ADC and PGA Combine to Provide 127-dB Dynamic RangeHow to Apply DC-to-DC Step-Up/Step-Down Regulators SuccessfullyMonitoring and Sequencing in Multirail Power-Supply SystemsFront End Turns PC Sound Card into High-Speed Sampling OscilloscopeUltrahigh-Performance Differential-Output Programmable-Gain Instrumentation Amplifier for Data AcquisitionS-Parameters Allow High-Frequency Verification of RF Switch Models
 VOLUME 45, Number 3 VOLUME 45, Number 3- VOLUME 45 NUMBER 3- IN THIS ISSUEHow to Apply DC-to-DC Step-Up (Boost) Regulators SuccessfullyPower Management Design for PLLsSystem Demonstration Platform Facilitates Quick Prototyping and EvaluationInsight into digiPOT Specifications and Architecture Enhances AC PerformanceDifferential Interfaces Improve Performance in RF Transceiver DesignsSimple Ambient Light Sensor Circuit
 VOLUME 45, Number 2 VOLUME 45, Number 2- VOLUME 45 NUMBER 2- IN THIS ISSUEAD7879 Controller Enables Gesture Recognition on Resistive Touch ScreensHow to Apply DC-to-DC Step-Down (Buck) Regulators Successfully Ask The Applications Engineer—40: Switch and Multiplexer Design Considerations for Hostile EnvironmentsLow-Power, Unity-Gain Difference Amplifier Implements Low-Cost Current SourceSimple Op Amp MeasurementsHigh-Resolution Temperature Measurement
 VOLUME 45, Number 1 VOLUME 45, Number 1- VOLUME 45 NUMBER 1- IN THIS ISSUEActivate Cell Phone Indicator LEDs While Preserving Standby TimeMinimizing Noise and Power Consumption in Automotive Audio Systems with SigmaDSPHDMI Transceivers Simplify the Design of Home Theater SystemsCyclic Redundancy Checking Ensures Correct Data CommunicationsElectromagnetic Interference (EMI) Filtering Reduces Errors in Precision Analog ApplicationsLow Dropout Regulators—Why the Choice of Bypass Capacitor Matters
 VOLUME 44, Number 4 VOLUME 44, Number 4- VOLUME 44 NUMBER 4- IN THIS ISSUEBoost Supply and High-Voltage DAC Provide Tuning Signal for Antennas and FiltersHigh-Side Current Sensing with Wide Dynamic Range: Three Solutions Inertial Sensors Facilitate Autonomous Operation in Mobile RobotsMultichannel DDS Enables Phase-Coherent FSK ModulationHigh-Performance Difference Amplifier with Precision Supply-Referenced Level ShiftTwo Ways to Measure Temperature Using Thermocouples Feature Simplicity, Accuracy, and Flexibility
 VOLUME 44, Number 3 VOLUME 44, Number 3- VOLUME 44 NUMBER 3- IN THIS ISSUELow-Voltage Current Sink Controls High-Voltage LED StringNew High-Resolution Multiplying DACs Excel at Handling AC SignalsDual Difference Amplifier with On-Chip Resistors Implements Precision ADC DriverPower Cycling 101: Optimizing Energy Use in Advanced Sensor ProductsHigh-Speed, Current-Feedback Amplifier Drives and Equalizes Up to 100-m VGA CablesQuad 16-Bit Voltage-/Current-Output DACs Save Space, Cost, and Power in Multichannel PLCs
 VOLUME 44, Number 2 VOLUME 44, Number 2- VOLUME 44 NUMBER 2- IN THIS ISSUEDifferential-Output Difference Amplifier System with G = 1/2Full-Featured Pedometer Design Realized with 3-Axis Digital AccelerometerSynchronous Inverse SEPIC Topology Provides High Efficiency Buck/Boost Voltage ConvertersUltralow Distortion Audio Panpot AmplifierThe 20-Bit DAC Is the Easiest Part of a 1-ppm-Accurate Precision Voltage SourceMore Value from Your Absolute Value Circuit—Difference Amplifier Enables Low-Power, High-Performance Absolute Value Circuit
 VOLUME 44, Number 1 VOLUME 44, Number 1- VOLUME 44 NUMBER 1- IN THIS ISSUEFree and Open-Source Software—An Analog Devices PerspectiveAsk The Applications Engineer—39: Zero-Drift Operational AmplifiersDriving PIN Diodes: The Op-Amp AlternativeNew Touch-Screen Controllers Offer Robust Sensing for Portable DisplaysTermination of High-Speed Converter Clock Distribution Devices
 VOLUME 43, Number 4 VOLUME 43, Number 4- VOLUME 43 NUMBER 4- IN THIS ISSUEAutomobile Tail Lamp and Brake Lamp ControllerAdjustable-Gain Difference Amplifier Circuit Measures Hundreds of Volts, Rejects Large Common-Mode SignalsDesigning High-Performance Phase-Locked Loops with High-Voltage VCOsUsing Isolated RS-485 in DMX512 Lighting ApplicationsSynchronizing Device Clocks Using IEEE 1588 and Blackfin Embedded ProcessorsIsolation in High-Voltage Battery Monitoring for Transportation Applications
 VOLUME 43, Number 3 VOLUME 43, Number 3- VOLUME 43 NUMBER 3- IN THIS ISSUEHow to Successfully Apply Low-Dropout RegulatorsDifference Amplifier Forms Heart of Precision Current SourcePhase Response in Active Filters Part 2, the Low-Pass and High-Pass ResponseThe Basics of Video Decoders in Supervision and InspectionDetecting Human Falls with a 3-Axis Digital AccelerometerMeasuring Noise of Low-Fixed-Gain Differential Amplifiers
 VOLUME 43, Number 2 VOLUME 43, Number 2- VOLUME 43 NUMBER 2- IN THIS ISSUEAccelerometers—Fantasy & RealityDigital Isolator Simplifies USB Isolation in Medical and Industrial ApplicationsAutomated Calibration Technique Reduces DAC Offset to Less than 1 mVSkin Impedance Analysis Aids Active and Passive Transdermal Delivery"Rules of the Road" for High-Speed Differential ADC DriversPLC Evaluation Board Simplifies Design of Industrial Process-Control systemsNotch Filter Reduces Amplifier Peaking and Increases Gain Flatness
 VOLUME 43, Number 1 VOLUME 43, Number 1- VOLUME 43 NUMBER 1- IN THIS ISSUEReconstruct a DAC Transfer Function from its Harmonic Spectral ContentAnalog Microcontroller Forms Heart of Low-Cost, High-Efficiency PA MonitorThis Should Work: Thermistor Senses Liquid LevelsSonic Nirvana: Using MEMS Accelerometers as Acoustic Pickups in Musical InstrumentsSmart Metering Technology Promotes Energy Efficiency for a Greener WorldLow-Cost Video Multiplexing Using High-Speed AmplifiersEqualization and Pre-Emphasis Enable Use of 30-Meter Cat-5 UTP Cable
 VOLUME 42, Number 4 VOLUME 42, Number 4- VOLUME 42 NUMBER 4- IN THIS ISSUEArchitecting a Multi-Voltage JTAG ChainAnalog Front End for 3G Femto Base Stations Brings Wireless Connectivity Home8-channel data-acquisition system uses single ADC driverImplementing In-Application Programming on the ADuC702xResidual Phase Noise Measurement Extracts DUT Noise from External Noise SourcesDesign, Simulate, and Document Proprietary Wireless SystemsAdding Test Capability to a Window ComparatorProtecting Off-Amps
 VOLUME 42, Number 3 VOLUME 42, Number 3- VOLUME 42 NUMBER 3- IN THIS ISSUEConsidering Multipliers (Part 1) [The Wit and Wisdom of Dr. Leif—7]Maintaining Public Railways with Lower Cost and Improved SafetyImpedance Measurement Monitors Blood CoagulationLinear Variable Differential TransformersFingerprint Sensor and Blackfin Processor Enhance Biometric-Identification Equipment Design
 VOLUME 42, Number 2 VOLUME 42, Number 2- VOLUME 42 NUMBER 2- IN THIS ISSUENoise Figure and Logarithmic Amplifiers [The Wit and Wisdom of Dr. Leif—6]Open-Loop Calibration Techniques for Digital-to-Analog ConvertersInexpensive High-Speed Amplifiers Make Flexible Clock BuffersUnderstanding Hot Swap: Example of Hot-Swap Circuit Design ProcessAC Shield Enhances Remote Capacitive SensingDiscrete- and Integrated Control of Power Amplifiers in Base-Station Applications
 VOLUME 42, Number 1 VOLUME 42, Number 1- VOLUME 42 NUMBER 1- IN THIS ISSUECooking Inductively: ADI iCoupler Technology Isolates the Hob and the User InterfaceThe Contaminator of Signals: High-Frequency Common-Mode-Generated ErrorsAnalog-to-Digital Converter Clock Optimization: A Test Engineering PerspectiveBIST for Analog WeeniesADuC702x Analog Microcontroller Generates Programmable Digital WaveformsMeasuring Ambient TemperatureHigh-Side Current Sensing: Difference Amplifier vs. Current-Sense AmplifierLeif's Teaser Number 1—Infinite Bandwidth Op Amp with Limited Bandwidth FeedbackPulse Oximeter Uses ADuC7024 MicroConverter
 VOLUME 41, Number 4 VOLUME 41, Number 4- VOLUME 41 NUMBER 4- IN THIS ISSUEIC provides temperature, bias, and gain in single-supply applicationsDC-to-DC Switching-Regulator Insights—Achieving Longer Battery Life in DSP SystemsProviding an Edge in Capacitive Sensor ApplicationsBroadband I/Q Modulator Eases Radio DesignAsk The Applications Engineer—38: Better, Faster Open-Loop Gain MeasurementESD Diode Doubles as Temperature SensorPhase Relations in Active FiltersData Converter Function Can Help Solve Cost and Size Design Challenges in 3G and 4G Wireless InfrastructureSolving Dynamic Range Problems in Analog Systems
 VOLUME 41, Number 3 VOLUME 41, Number 3- VOLUME 41 NUMBER 3- IN THIS ISSUEData and Power Isolation in One Package Provides Total Isolation SolutionToward More-Compact Digital MicrophonesHighly Integrated, Programmable Single-Component Sensors for Industrial System DesignBoost Precision and Accuracy with Single Chip Capacitance- and Impedance-to-Digital ConvertersIf All Else Fails, Read This Article. Avoid Common Problems When Designing Amplifier CircuitsSingle-Chip Clock Generator with 14-Channel Distribution Solves Timing Challenges in Networks8-Channel, 12-Bit, 10-MSPS to 50-MSPS Front End: The AD9271—A Revolutionary Solution for Portable Ultrasound
 VOLUME 41, Number 2 VOLUME 41, Number 2- VOLUME 41 NUMBER 2- IN THIS ISSUEReducing Ground Bounce in DC-to-DC Converters—Some Grounding EssentialsHigh-Speed DAC Controls Power Amplifier Ramp ProfileAmplifier Input Protection... Friend or Foe?Ask The Applications Engineer—37: Low-Dropout RegulatorsMotionless Bandwidth Test for MEMS SensorsElements of Motion: 3D Sensors in Intuitive Game Design
 VOLUME 41, Number 1 VOLUME 41, Number 1- VOLUME 41 NUMBER 1- IN THIS ISSUEHigh-Speed Time-Domain Measurements—Practical Tips for ImprovementEnhancing the Performance of Pedometers Using a Single AccelerometerAsk The Application Engineer—36: Wideband A/D Converter Front-End Design Considerations II: Amplifier-or Transformer Drive for the ADC?Measuring PCB TemperatureHigh-Performance Multichannel Power-Line Monitoring with Simultaneous-Sampling ADCs
 VOLUME 40, Number 4 VOLUME 40, Number 4- VOLUME 40 NUMBER 4- IN THIS ISSUEDigital Isolation Offers Compact, Low-Cost Solutions to Challenging Design ProblemsLens Drivers Focus on Performance in High-Resolution Camera ModulesAsk The Application Engineer—35 Capacitance Sensors for Human Interfaces to Electronic EquipmentD-Day (continued) [The Wit and Wisdom of Dr. Leif—5]
 VOLUME 40, Number 3 VOLUME 40, Number 3- VOLUME 40 NUMBER 3- IN THIS ISSUEFast, Versatile Blackfin® Processors Handle Advanced RFID Reader ApplicationsPrecision Signal-Processing and Data-Conversion ICs for PLCs Now Have More Performance at Less Power, Size, and CostWideband A/D Converter Front-End Design Considerations: When to Use a Double Transformer ConfigurationD-Day [The Wit and Wisdom of Dr. Leif—4]
 VOLUME 40, Number 2 VOLUME 40, Number 2- VOLUME 40 NUMBER 2
 VOLUME 40, Number 1 VOLUME 40, Number 1
 VOLUME 39, Number 4 VOLUME 39, Number 4
 VOLUME 39, Number 3 VOLUME 39, Number 3- VOLUME 39 NUMBER 3
 VOLUME 39, Number 2 VOLUME 39, Number 2
 VOLUME 39, Number 1 VOLUME 39, Number 1
 VOLUME 38, Number 4 VOLUME 38, Number 4- VOLUME 38 NUMBER 4
 VOLUME 38, Number 3 VOLUME 38, Number 3
 VOLUME 38, Number 2 VOLUME 38, Number 2- VOLUME 38 NUMBER 2- IN THIS ISSUEAsk The Application Engineer—32: Practical Techniques to Avoid Instability Due to Capacitive LoadingBridge-Type Sensor Measurements are Enhanced by Autozeroed Instrumentation Amplifiers with Digitally Programmable Gain and Output OffsetCurrent Measurement in Solenoids for Automotive Control Systems
 VOLUME 38, Number 1 VOLUME 38, Number 1- VOLUME 38 NUMBER 1
 VOLUME 37, Number 4 VOLUME 37, Number 4
 VOLUME 37, Number 3 VOLUME 37, Number 3
 VOLUME 37, Number 2 VOLUME 37, Number 2- VOLUME 37 NUMBER 2- IN THIS ISSUESolving Power-Management Problems with a Single Chip that Handles up to 7 Channels of Sequencing, Monitoring, and SupervisionCompact Web Manufacturing Process Defect-Detection System Uses a Camera and ADI Blackfin® ProcessorFast-Locking, High Sensitivity Tuned-IF Radio Receiver Achieved with a 7-GHz SynthesizerAsk The Applications Engineer—31: Amplifiers as Comparators?
 VOLUME 37, Number 1 VOLUME 37, Number 1
 VOLUME 36, Number 2 VOLUME 36, Number 2
 VOLUME 36, Number 1 VOLUME 36, Number 1- VOLUME 36 NUMBER 1- IN THIS ISSUEVersatile Mixed-Signal Front Ends Speed Customized Design of Wireline Broadband Modems and Home NetworksInterfacing a Blackfin DSP to High-Speed Converters for Wireless ApplicationsX-Amp™, A New 45-dB, 500-MHz Variable-Gain Amplifier (VGA) Simplifies Adaptive Receiver DesignsSimplify Audio Setups with a SigmaDSP™ Pre-Programmed Fully Configurable Digital Audio Processor
 VOLUME 35, Number 1 VOLUME 35, Number 1- VOLUME 35 NUMBER 1
 VOLUME 34, Number 1 VOLUME 34, Number 1
 VOLUME 33, Number 1 VOLUME 33, Number 1- VOLUME 33 NUMBER 1- IN THIS ISSUEAsk The Applications Engineer—28: Logarithmic Amplifiers ExplainedPhase-Locked Loops for High-Frequency Receivers and Transmitters - Part 1All-Electronic Power and Energy MetersAsk The Applications Engineer—27: Signal Corruption in Industrial MeasurementDual Axis, Low g, Fully Integrated Accelerometers A Chip You Can Use to Monitor Environmental Conditions on PC Motherboard Designs
 VOLUME 32, Number 1 VOLUME 32, Number 1
 VOLUME 31, Number 3 VOLUME 31, Number 3- VOLUME 31 NUMBER 3- IN THIS ISSUEInnovative Mixed-Signal Chipset Targets Hybrid-Fiber Coaxial Cable ModemsPowerful Design Tools for Motion Control ApplicationsDSP 101 Part 3: Implement Algorithms on a Hardware PlatformAsk The Applications Engineer—26: Switches and MultiplexersSelecting Mixed-Signal Components for Digital Communications Systems—Part V
 VOLUME 31, Number 2 VOLUME 31, Number 2- VOLUME 31 NUMBER 2- IN THIS ISSUELi-Ion Battery Charging Requires Accurate Voltage SensingWhy use a DSP? [Digital Signal Processing 101-An Introductory Course in DSP System Design-Part 2]14-Bit Monolithic ADCs: First to Sample Faster than 1 MSPSQuad-SHARC DSP in Ceramic Quad Flatpack200-MHz 16 x 16 Video Crosspoint Switch ICAsk The Applications Engineer-25: Op Amps Driving Capacitive LoadsSelecting Mixed Signal Component for Digital Communications Systems IV: Receiver Architecture Considerations
 VOLUME 31, Number 1 VOLUME 31, Number 1- VOLUME 31 NUMBER 1- IN THIS ISSUESelecting Mixed Signal Components for Digital Communication Systems—III: Sharing the ChannelBuild a Smart Analog Process-Instrument Transmitter with Low-Power Converters and a MicrocontrollerDSP 101 Part 1: An Introductory Course in DSP System DesignAsk The Applications Engineer–24: ResistanceController Board System Allows For Easy Evaluation Of General-Purpose Converters
 VOLUME 30, Number 4 VOLUME 30, Number 4- VOLUME 30 NUMBER 4- IN THIS ISSUEAsk The Applications Engineer-23: Current Feedback Amplifiers IIAdvanced Digital Video EncodersVoltage Regulators for Power ManagementSelecting Mixed-Signal Components for Digital Communication Systems-IIFor Efficient Signal Processing in Embedded Systems, Take a DSP, not a RISCEMC, CE Mark, IEC801: What's it all about?Single- and Dual-Axis Micromachined Accelerometers
 VOLUME 30, Number 3 VOLUME 30, Number 3- VOLUME 30 NUMBER 3- IN THIS ISSUEBuffered Multiplexers for Video ApplicationsDACs are Optimized for Communication Transmit PathAsk The Applications Engineer-22: Current Feedback Amplifiers ISelecting Mixed-Signal Components for Digital Communication Systems—An IntroductionSingle-Chip Direct Digital Synthesis vs. the Analog PLL
 VOLUME 30, Number 2 VOLUME 30, Number 2- VOLUME 30 NUMBER 2- IN THIS ISSUEA Bibliography on EMC/EMI/ESDAsk The Applications Engineer–21: Capacitance And CapacitorsDSP and motor-control chips simplify DSP-based AC motor control hardwareAudio Noise-Reduction ICSingle-Chip Digital Stereo SubsystemIndustry's First Integrated Wavelet Video Codec Sets New Standards for Cost, Image Quality and Flexibility
 VOLUME 30, Number 1 VOLUME 30, Number 1- VOLUME 30 NUMBER 1- IN THIS ISSUERead-Channel Processor Uses PRML to Increase Capacity of MR Head-Based Disk DrivesConsiderations In Designing Single Supply, Low-Power Systems Part II: Battery Powered SystemsNew Fixed-Point DSP Family Provides High-Performance Processing of Concurrent Signals Ask The Applications Engineer—20: Interfacing To Serial Converters-IIDigital-Output Sensor Simplifies Temperature AcquisitionBattery Discharge Power And EnergySingle-Chip PC Sound System
 VOLUME 29, Number 3 VOLUME 29, Number 3- VOLUME 29 NUMBER 3- IN THIS ISSUEConsiderations In Designing Single Supply, Low-Power Systems Part I: Designs Using Ac Line PowerLow-Power, Low-Voltage IC Choices for ECG System RequirementsSingle-Supply Acceleration-to-Frequency CircuitsVery Low Voltage, Micropower Amplifiers (V, (S)< 3 V, I(SY) < 500 µA)10-Bit Quad DACs for Single-Supply 3.0 V to 5.5 V OperationAsk The Applications Engineer—19: Interfacing To Serial Converters-I
 VOLUME 29, Number 2 VOLUME 29, Number 2- VOLUME 29 NUMBER 2- IN THIS ISSUETwo-Stage Current-Feedback AmplifierNew High-Speed, Low-Power Data-Acquisition ICsApplication Example—ADC DriverAD607 ArchitectureUsing Histogram Techniques to Measure A/D Converter NoiseA Pipelined Converter (AD876)Single-Supply IF-Strip Digitizes QAM SignalsAsk the Applications Engineer—18: Settling TimeWideband Radios Need Wide Dynamic Range ConvertersChoosing High-Speed Signal Processing Components for Ultrasound Systems
 VOLUME 29, Number 1 VOLUME 29, Number 1- VOLUME 29 NUMBER 1- IN THIS ISSUEWideband Supply Current-feedback Op AmpHighly Integrated Stereo Codec ICs Drive MultimediaDesign Circuits with Digitally Controllable Variable ResistorsAbout Ratiometric ConvertersMicromachined Complete-on-a-Chip SensorDSP Family Adds 3.3 V OperationUnderstanding High-speed Clamp AmpsAsk the Applications Engineer-17: Must a 16-bit Converter Settle to 16 ppm?
 VOLUME 28, Number 3 VOLUME 28, Number 3- VOLUME 28 NUMBER 3- IN THIS ISSUEHigh-speed A/D Converters for CommunicationsTechniques to Protect Amplifiers from OvervoltageFloating-point DSP Leads in PerformanceVoltage-feedback Op Amps Offer Accurate Clamping8-bit, 16-channel Voltage-output DACs16-bit Fixed-point DSP with 80 kBytes of RAM12-bit Dual DAC: Serial, Single Supply Saves SpaceDSP On-chip SRAM Design ConsiderationsLow-cost 16-bit DAC Updates at 30 MHzDSP Cluster Multi-processing
 VOLUME 28, Number 2 VOLUME 28, Number 2
 VOLUME 28, Number 1 VOLUME 28, Number 1- VOLUME 28 NUMBER 1- IN THIS ISSUEDual Set-Point Single-Chip Temperature ControllerIntelligent Digitizing Signal Conditioner IC for SensorsIC Vector Processor for Motor ControlAsynchronous Sample-rate ConvertersGetting the Most from IC Voltage ReferencesMicroprocessor Supervisory ICsAsk the Applications Engineer—15: Using Sigma-Delta Converters, Part 1Serial Input 16-bit DAC Has Choice of RangesInstrumentation Applications for Sigma-Delta ADCsGSM Chipset Implements All Baseband FunctionsLVDT Interfaces Offer Choice of Analog or Digital OutputLow-distortion Mixer: +24 dBm 3rd-order Intercept
 VOLUME 27, Number 2 VOLUME 27, Number 2- VOLUME 27 NUMBER 2- IN THIS ISSUESurface-machined Monolithic AccelerometerCMOS 10-bit 15 MHz ADC for Imaging Applications"Uncommon-mode" High-speed Video Feedback AmplifierVideo RAM-DACs Offer True-color Screen ImagesFast, Accurate, Monolithic Sampling A/D ConverterIncrease Laser Printer Resolution High-performance ICs in Single-supply Analog CircuitsDesign Ideas for Sigma-Delta Instrumentation ADCsAsk the Applications Engineer—14: High Frequency Signal ContaminationUse Analog I/O Ports as Infinite Sample/Holds and Peak Followers
 VOLUME 27, Number 1 VOLUME 27, Number 1- VOLUME 27 NUMBER 1- IN THIS ISSUESoundPort Codecs: Complete Audio I/O Subsystem ICsFast, Accurate, Timing Recovery for Fiber Optics Links3V Supply 12-bit Multi-channel Data Acquisition System Samples at 50 kHzADI's Smallest, Lowest-cost, Signal Conditioning Modules for Process ControlTwo Op Amp Types Combine Precision and Wide BandwidthFour New Wideband Op Amps for Video, Imaging, and Much MoreLow-noise, Low-drift, Precision Op Amps for InstrumentationOp Amps in Line-driver and Receiver Circuits – Part 2Monolithic 80-dB +5 V Single-supply Log Amp Has 50-MHz Frequency RangeAsk the Applications Engineer-13: Confused About Amplifier Distortion Specs?What's New in DSPComplete 12-bit and 10-bit 25.6 MSPS A/D Converters
 VOLUME 26, Number 2 VOLUME 26, Number 2- VOLUME 26 NUMBER 2- IN THIS ISSUESingle- or Dual-supply Difference Amplifier's Common-mode Range Exceeds SupplyLow-noise, Wideband Voltage-controlled Amplifier with "Linear-in-dB" Gain3-V Precision Op Amps from Analog DevicesDual Op Amp Has Low-noise and DissipationOp Amps in Line Driver and Receiver Circuits – Part 1Signal Computing: Hardware Chipsets & Signal-processing Algorithms CombinedWhy Do You Say That the Clock of a System is a Reference?Low-cost 12-bit IC Resolver-to-Digital Converter Emulates Optical EncoderAsk the Applications Engineer—12: Grounding (Again)Decreasing Size, More-Demanding Performance Pace Disk-Drive IC Design
 VOLUME 26, Number 1 VOLUME 26, Number 1- VOLUME 26 NUMBER 1- IN THIS ISSUEIF Stages are Going Digital for Both Analog and Digital SignalsMonolithic Sigma-Delta A/D Converters Offer 21-bit ResolutionApplying a High-performance Video Operational AmplifierAn Analog Multiplier SPICE MacromodelAsk the Applications Engineer—11: How Good Must a Voltage Reference Be?
 VOLUME 25, Number 2 VOLUME 25, Number 2- VOLUME 25 NUMBER 2- IN THIS ISSUEFloating-point DSP for High Speed Signal ProcessingDevelopment Tools and Third-party Support for Floating-point DSPSingle-supply In-amp for Automotive ApplicationsNumerical C Speeds Code Development and ExecutionDisk-drive ICs - Optimized for Read-channel and Servo Loop Control3 New S/H Chips for Fast, Accurate Data AcquisitionMonolithic 10-bit, 18 MSPS Sampling A/D Converter with On-chip Track-HoldAdvanced SPICE Op-amp Macromodel: A Powerful Tool for DesignersComplete 16-bit DACPORT in SOIC Package Includes On-chip 10-V ReferenceFET-input Op Amp Has Lowest Combined V and I NoisePhase Accumulator for Direct Digital Synthesis Resolves to Within 0.7 HzSerial IC Analog I/O Port: 14-bit Performance and Small Package
 VOLUME 25, Number 1 VOLUME 25, Number 1- VOLUME 25 NUMBER 1- IN THIS ISSUEDolby Pro-logic Surround Sound Decoder for Audio RealismAutomotive Sensor Detects Lamp and Indicator Failures AutomaticallyFast 14-bit ADC Samples at 10 MSPS, Has 50-MHz BandwidthMonolithic 16-bit Voiceband Codec Uses Sigma-Delta TechnologyA Quarter-Century of Analog DialogueAsk the Applications Engineer—9: Seminars and SupportSampling 12-bit ADC: Faster, Better, and Cheaper
 VOLUME 24, Number 3 VOLUME 24, Number 3- VOLUME 24 NUMBER 3- IN THIS ISSUERAM-DAC Upgrade Enhances VGA GraphicsFirst Monolithic Triple 10-bit Video DACs Provide True ColorComplete Monolithic Current TransformerDSP Enhancements Include IC Processors, Development ToolsMixed-signal ASICs Offer Designers an Alternative SolutionAsk the Applications Engineer—8: Op-Amp IssuesElectronic Adjustment Made Easy with TrimDAC
 VOLUME 24, Number 2 VOLUME 24, Number 2- VOLUME 24 NUMBER 2- IN THIS ISSUEPeak Detector Circuit Captures 200-ns PulsesLow-dissipation Multiple Line Drivers/ReceiversMixed-signal Processor Merges DSP with A/D, D/A Converters3/4 GHz Monolithic Unity-gain Buffer for Analog SignalsCurrent-output Module Augments 6B SeriesMeasuring Amplifier Differential Gain and Phase AccuratelyIndustrial Process Controller IC is Programmable in C Monolithic 12-bit High-speed A/D Converter OptionsAsk the Applications Engineer—7: Op-amp Noise
 VOLUME 24, Number 1 VOLUME 24, Number 1- VOLUME 24 NUMBER 1- IN THIS ISSUEApplication Decides Optimal DSP Processor ArchitectureMonolithic Op Amps Have Wide Bandwidth, Low DistortionFastest 10-bit ADCs Provide Superior Dynamic Performance12-bit, 100-kSPS Complete Sampling A/D Converter IC Isolation Amplifiers for Low-level Signals14-bit, 2-Channel Synchro/Resolver-to-Digital ConverterAsk The Applications Engineer—6: Op Amp Issues: Why are There so Many Types of Op Amps?Real-world Interface Cards for Micro-channel SystemsComputer Interface Panel Handles Eight Analog Outputs
 VOLUME 23, Number 4 VOLUME 23, Number 4- VOLUME 23 NUMBER 4- IN THIS ISSUEHigh-speed Automatic Testing for Advanced Components8-bit Analog I/O Port for Position Monitoring and ControlFloating-point Data Acquisition System12-bit DACs Optimized for Direct Digital SynthesisDistributed Data Acquisition and Control FlexibilityHigh-performance Electrometer Op Amp in 8-pin Plastic DIPComplete Monolithic 12-bit DAC Interfaces with Fast DSPsIndustry's Fastest Monolithic FET-input Op AmpUltrafast Monolithic Single and Dual TTL ComparatorsMonolithic Dual 12-bit DACPORTs Save Space, Power, CostFast Precise Comparator Has Differential Input RangeAsk the Applications Engineer—5: High-speed Comparators Provide Many Useful Circuit Functions
 VOLUME 23, Number 3 VOLUME 23, Number 3- VOLUME 23 NUMBER 3- IN THIS ISSUE22-bit A/D Converter Evaluation Board for the PCMonolithic DC-to-120-MHz Log-amp is Stable and Accurate8-bit Flash A/D Converters Encode at up to 300 MSPSGrounding for Low- and High-frequency Circuits14-bit 100 kSPS Monolithic Sampling A/D ConvertersIC LVDT Conditioner is Insensitive to Usual Error SourcesRatiometric 16-bit LVDT-to-Digital ConverterA Pair of 16-bit-Performance Sample-Hold AmplifiersPortable µP-controlled Synchro Simulator and TesterAsk the Applications Engineer—4: Disk-based Component Selection Guide Seeks Best ChoicesCPU, Software & I/O Integrated in Distributed Control
 VOLUME 23, Number 2 VOLUME 23, Number 2- VOLUME 23 NUMBER 2- IN THIS ISSUEAdvanced Microcomputer is Optimized for DSPConverter/Filter Chipset for Voiceband Applications6-bit Monolithic Flash ADCs Sample at up to 500 MHzIsolated Strain-gage Chipset Module Joins 5B Conditioner FamilyFastest Slewing Monolithic Op Amp has Wide BandwidthFast, Low-power Op Amps Offer Gain-bandwidth ChoiceAsk The Applications Engineer—3: V/F ConvertersEnhancements to LTS-2020 Benchtop IC Testers
 VOLUME 23, Number 1 VOLUME 23, Number 1- VOLUME 23 NUMBER 1- IN THIS ISSUESensor-to-Serial Communications with a ScrewdriverHigh-accuracy, Widest Bandwidth IC Analog MultiplierReference Maximizes Resolution with 12-V SuppliesUltra-high-speed Phase Discriminator Has no Dead ZoneDual Bipolar Op Amp Provides Superior Matching of SpecsNew 12-bit Sampling ADCs Digitize Fast AC WaveformsAsk the Applications Engineer—2: When it Comes to Trimming Offset and Gain...4 Sample/Holds on a Chip with 1-µs Max Acquisition TimeIsolated mV/TC Conditioner Has High Gain, Low Drift
 VOLUME 22, Number 2 VOLUME 22, Number 2- VOLUME 22 NUMBER 2- IN THIS ISSUE200-MSPS 8-bit IC A/D Converter Has 250-MHz BandwidthOp Amps Combine Superb DC Precision and Fast SettlingEvaluation Board Explores Capabilities of 8-Bit AD770High-Volume Automatic Testing of IC Flash Converters4-Channel Video Multiplexer Sustains 30-MHz BW12-Bit Monolithic ADC Samples at up to 100 kHzQuad Precision BiFET Op Amp Has Superior AC and DC Specs3 Analog and Digital I/O Boards for the PS/2 Micro ChannelFirst Complete Low-Cost 12-Bit IC MDAC Has On-Chip AmplifierMonolithic Serial 12-Bit ADC Converts in 10 Microseconds12-Bit, 10-MSPS Sampling ADC in a DIPVoltage-to-Current Isolator Also Supplies Loop PowerAsk the Applications Engineer—1: Log Compensation Resistors
 VOLUME 22, Number 1 VOLUME 22, Number 1- VOLUME 22 NUMBER 1- IN THIS ISSUELow-Cost True-RMS Chips also Compute AC Average12-Bit ADCs for DSP Provide Complete InterfaceTrue 18-Bit DAC in Hybrid Package Has Small Size, Low CostDisk-Read ICs Condition and Deliver Bits at 50 Mbits/sPrecision Bipolar Op Amp Has Lowest Drift, OffsetCMOS Video DACs Provide Memory, Interface, 3 Outputs15 New CMOS Switches and Muxes in Convenient VarietyFaster DSP µP: 1,024-Point Radix-4 FFT in 3.0 msMonolithic Digitally Programmable Delay GeneratorFast Monolithic Log Amp with Better than 250-MHz BWMonolithic 12-Bit Quad Readback DAC Saves Board SpaceVoltage-to-Current Isolator Provides High AccuracyAD652: Improved Monolithic Synchronous V/F Converter12-Bit Monolithic ADC Guarantees 3-µs Conversion TimeNew Enhancements to LTS-Series of Benchtop IC TestersChoose VMEbus Video Digitizer Boards to Match SourceData Acquisition and Control Software for PC Plug-Ins
 VOLUME 21, Number 2 VOLUME 21, Number 2- VOLUME 21 NUMBER 2- IN THIS ISSUEMonolithic Software-Programmable-Gain AmplifierMonolithic DAC Combines Speed and Accuracy22-Bit Complete Modular Integrating A/D ConverterComplete Monolithic 8-Bit 400-kSPS Analog I/O SystemMonolithic 10-Bit, 20-µs Sampling A/D ConverterPlug-In Boards Add Power and Versatility for VMEbus UsersTwo New High-Precision Monolithic Voltage ReferencesTwo New Multiple M-DACs Save Space and Power in Board DesignsFast, Accurate BiFET Op Amp Settles to 0.01% in 900 ns max8-Bit Video Digitizer for Cameras Includes Control Signals64-Bit Floating-Point Chipset with 40-MFLOPS ThroughputHigh-Resolution Monolithic Resolver-to-Digital ConverterFast-Settling 12-Bit DAC Provides 40-ns µP InterfacingMonolithic Electrometer Has 60 fA max Bias CurrentHigh-Speed Single and Dual Monolithic Latching ComparatorsHigh-Performance Analog Input Boards for IBM PC-AT
 VOLUME 21, Number 1 VOLUME 21, Number 1- VOLUME 21 NUMBER 1- IN THIS ISSUEMonolithic IC for Process-Control Transmitters8-Bit ADC with 150-MSPS Encode Rate16 x 16-Bit Multiplication in 15 ns8-Bit, 300-MHz Monolithic D/A Converter for DisplaysWide-Bandwidth Fast-Settling Operational AmplifierFirst Monolithic Resolver-to-Digital ConverterNew DSP ICs for Increased Functionality and PerformanceMonolithic Precision Voltage ReferenceQuad 12-Bit Readback DAC with 40-ns Bus Access TimeHigh-Speed Pin Driver for Digital Device TestingProcess Monitoring and Operator Interface Software for µMACsPrecision Signal Conditioner for Bridge TransducersModular I/O Card for the IBM PC
 VOLUME 20, Number 2 VOLUME 20, Number 2- VOLUME 20 NUMBER 2- IN THIS ISSUEFast, Flexible CMOS Single-Chip µP for Digital Signal Processing16-Bit DAC Is 16-Bit Monotonic—All Grades and Temp RangesCompact Low-Cost Signal-Conditioning ModulesExpandable Modular I/O Processor for Industrial AutomationPrecision Wideband Three-Port Isolation AmplifierMonolithic Synchronous V/F Converter: 0.005% max NonlinearityHighest-Linearity 16-Bit DAC Is Digitally TrimmableLow-Cost Hybrid Strain-Gage Signal ConditionerThe Easy Way to Interface an LVDT to DigitalSmall, Fast, Low-Cost, High-Resolution Integrating ADC
 VOLUME 20, Number 1 VOLUME 20, Number 1- VOLUME 20 NUMBER 1- IN THIS ISSUEFast, Flexible CMOS ICs Simplify Design of DSP SystemsIsolation Amplifiers Become Low-Cost ComponentsMonolithic CMOS A/D Converter: 12-Bits in 5 µsFast 64-Bit IEEE-754 Floating-Point Multiplier and ALUReal-World Interface Cards for IBM Personal ComputersSoftware-Programmable 12-Bit Data-Acquisition SystemµP-Based Autoranging Thermocouple Meters3 New 4-DAC DIPS: 8- and 12-Bit Quad D/A ConvertersUltrafast High-Resolution Sampling A/D ConvertersComplete Monolithic Serial-Output 10-Bit A/D ConverterTesting Engine Emissions More EffectivelyMonolithic Triple 4-Bit D/A Converter
 VOLUME 19, Number 1 VOLUME 19, Number 1- VOLUME 19 NUMBER 1- IN THIS ISSUE24 x 24-Bit Fixed-Point CMOS Digital MultiplierDual 12-Bit Microprocessor-Compatible DAC in 0.3" DIPLow-Cost Voltage-to-Frequency Converter ChipComplete Monolithic Analog Multifunction ChipNew Plug-In Signal-Conditioning Modules for 3B Series Low-Cost 8-Bit Monolithic ADC Converts in 1.36 µs maxHigh-Performance Precision Hybrid Isolation AmplifierDouble-Buffered 14-Bit Monolithic CMOS Multiplying DACReal-World I/O Cards for the CMOS STD BusHigh-Performance 10-Bit, 800-ns A/D ConverterSPGA-T/H Amplifier for Data-Acquisition System DesignThermometer with Resolution Better than 0.0001°C
 VOLUME 18, Number 3 VOLUME 18, Number 3- VOLUME 18 NUMBER 3- IN THIS ISSUEIVS-100 SoftwareIVS-100 HardwareIVS-100: THE EYE™—An Intelligent Vision System for Industrial Image AnalysisResolver/Digital with Accurate Tachometric OutputMonolithic Analog Trigonometric Function GeneratorIVS-100 ApplicationsMonolithic Sample-Hold Is Complete, Fast, AccuratePrecision Demo Units Simplify Analog IC Evaluations8 New Plug-In Signal-Conditioning Modules in 3B SeriesFast 1.5-Micron Multiplier and Multiplier/Accumulators
 VOLUME 18, Number 2 VOLUME 18, Number 2- VOLUME 18 NUMBER 2- IN THIS ISSUEFlash Converters Work Better with Track/HoldsThe Complete General-Purpose 12-Bit D/A ConverterSpeeding up FIR Filters (Making the FIR Fly)ADSP-1110: Single-Port 16 X 16 Multiplier-AccumulatorFlexible Monolithic Instrumentation AmplifierUse the Monolithic AD630 for Precision WaveformsThermocouple-Based Setpoint ControllersFirst 12-Bit, 1-MHz Hybrid A/D Converter with Track/HoldNew Hybrid Resolver-to-Digital Converter FamilyAutoranging µP-Based RTD/Thermistor MetersLow-Cost 12-Bit Analog Interface Boards for VME Bus
 VOLUME 18, Number 1 VOLUME 18, Number 1- VOLUME 18 NUMBER 1- IN THIS ISSUESecond-Generation Monolithic RMS-to-DC ConverterData-Conversion Amplifier Noise Revisited75-MHz Conversions with 6-Bit Monolithic Flash ADCFast, Simple Approximation of FunctionsComplete Monolithic 8-Bit, 10-µs A/D ConverterMonolithic CMOS Triple-Output DC-to-DC ConverterRate-of-Cooling Meter for Cryogenic Applications
 VOLUME 17, Number 3 VOLUME 17, Number 3- VOLUME 17 NUMBER 3- IN THIS ISSUEStandalone Single-Board Measurement and Control SystemProgram Interrupts, Error Trapping, Program WorkspacesMUX200 Increases Channel Capacity of MACSYM 350 Systems12-Channel Analog Expander Board for µMAC SystemsData Acquisition Information SystemGround Rules for High-Speed CircuitsBooleans, 8-Color Plotter, 10MB Winchester, Buffers
 VOLUME 17, Number 2 VOLUME 17, Number 2
 VOLUME 17, Number 1 VOLUME 17, Number 1- VOLUME 17 NUMBER 1- IN THIS ISSUEShielding and GuardingFast, Flexible Switched Dual-Input Op Amp and ComparatorLow-Power Digital Signal-Processing ICs12-Bit, 10-MHz Analog-to-Digital ConverterLevel-Independent Automatic Gain ControlModular Alarm Limit Subsystem Is Versatile and RuggedUnderstanding the MACSYM 150/350 SoftwareTest Digital and Linear ICs with LTS-2000 Test Systems
 VOLUME 16, Number 3 VOLUME 16, Number 3- VOLUME 16 NUMBER 3- IN THIS ISSUESensor-Based Intelligent Data Acquisition for STD BusMultichannel Signal-Conditioning Input/Output SubsystemAnalog Signal-Conditioning ICs Take Two Giant StepsFaster Testing with New µC-Based Benchtop TesterPowerful Measurement-and-Control System... and Much MoreIndustry's First Quad 12-Bit DAC in a 28-Pin DIPMACSYM SpeaksUnderstanding Interference-Type NoiseWideband 2-Channel Monolithic Analog Multiplier/DividerHighest-Performance 12-Bit Monolithic D/A Converter
 VOLUME 16, Number 2 VOLUME 16, Number 2- VOLUME 16 NUMBER 2- IN THIS ISSUEApplying High-Performance Monolithic FET-Input Op AmpsAD7528: A Dual Monolithic DAC for Many ReasonsMultitaskingUse Your Personal Computer for Measurement and ControlVersatile µP-Based Meters for J-K-T-E-R-S ThermocouplesImproved Vector-Scan Displays Are ComingLogarithmic Multiplying CMOS D/A ConverterDeglitching a 16-Bit Monolithic D/A ConverterSuper-Performance Hybrid Op-Amp FamiliesHigh-Performance Hybrids for Data-AcquisitionNew Software Package for LTS-2010 Test Systems
 VOLUME 16, Number 1 VOLUME 16, Number 1- VOLUME 16 NUMBER 1- IN THIS ISSUEMonolithic 12-Bit DAC Has 6-Word FIFO MemoryWorld's First Monolithic 16-Bit D/A ConverterHybrid Isolation Amplifiers with a New TwistAnalog I/O Interface Cards for STD BusFirst Monolithic FET Op Amp with 1 µV/°C DriftMonolithic Systems DACMACSYM 10 for Industrial-Plant-Floor EnvironmentsTesting A/D Converters AutomaticallyDouble-Buffered Complete 12-Bit D/A ConverterHigh-Resolution Data-Acquisition Family
 VOLUME 15, Number 2 VOLUME 15, Number 2
 VOLUME 15, Number 1 VOLUME 15, Number 1
 VOLUME 14, Number 3 VOLUME 14, Number 3
 VOLUME 14, Number 2 VOLUME 14, Number 2- VOLUME 14 NUMBER 2- IN THIS ISSUEIsolate, Amplify, Multiplex 4+ Channels2B56 Programmable Cold-Junction CompensatorIsolated Conversion from Digital to 4-to-20 mA0 to 88.5 dB in 1.5-dB Steps10-Bit 20-MHz Video A/D Converter12-Bit CMOS M-DAC Interfaces Directly with µPsDAC Controls Precision UHF Noise LevelPutting the AD558 DACPORT™ on the Bus
 VOLUME 14, Number 1 VOLUME 14, Number 1
 VOLUME 13, Number 2 VOLUME 13, Number 2
 VOLUME 13, Number 1 VOLUME 13, Number 1- VOLUME 13 NUMBER 1- IN THIS ISSUEMACSYM II: A Complete Measurement-And-Control SYsteMMACSYM II: Fast, Efficient 16-Bit Central-Processing UnitMACSYM II: ADIO Controller and Bus Minimize Interference, Power, and CostMACSYM II: Card Library Provides Flexible Input/Output CapabilityMACSYM II: The Proof of MACSYM's Power Is in the ApplicationsMACSYM II: MACBASIC Measurement-and-Control-Oriented Software
 VOLUME 12, Number 3 VOLUME 12, Number 3
 VOLUME 12, Number 2 VOLUME 12, Number 2
 VOLUME 12, Number 1 VOLUME 12, Number 1
 VOLUME 11, Number 2 VOLUME 11, Number 2
 VOLUME 11, Number 1 VOLUME 11, Number 1
 VOLUME 10, Number 2 VOLUME 10, Number 2
 VOLUME 10, Number 1 VOLUME 10, Number 1- VOLUME 10 NUMBER 1- IN THIS ISSUEInductosyn-to-Digital Converters13-Bit Monolithic CMOS A/D ConverterMonolithic Sample-Hold AmplifiersSimple Rules for Choosing Resistor Values in Adder-Subtractor Circuits10-Volt (±1 mV) ReferencesFET-Input IC ElectrometersDifferential High-Impedance RMS-to-DC ConversionAudio Application Ideas for CMOS DACsD/A Conversion with Single-Supply Current
 VOLUME 9, Number 3 VOLUME 9, Number 3- VOLUME 9 NUMBER 3
 VOLUME 9, Number 2 VOLUME 9, Number 2- VOLUME 9 NUMBER 2- IN THIS ISSUEAn Improved 12-Bit Multiplying D/A Converter10-Bit Monolithic CMOS Analog-to-Digital ConverterRoot-Mean-Square Digital Panel MeterAutomatic Gain Adjustment Using D/A ConvertersIsolation Amplifiers for Effective Data AcquisitionApplications of the AD580Two-Speed Synchro Conversion Systems
 VOLUME 9, Number 1 VOLUME 9, Number 1
 VOLUME 8, Number 2 VOLUME 8, Number 2- VOLUME 8 NUMBER 2- IN THIS ISSUESpecifying and Measuring a Low-Noise FET-Input IC Op Amp12-Bit Integrated Circuit D/A ConverterComparing Thin Films for Precision Resistor NetworksVoltage Measurements in Biomedical ResearchKeys to Longer Life for CMOSHandling Variable Data Rates with SERDEXUsing DPMs in Our Own Test EquipmentWays of Using the AD7520
 VOLUME 8, Number 1 VOLUME 8, Number 1- VOLUME 8 NUMBER 1- IN THIS ISSUEA 10-Bit Monolithic CMOS D/A ConverterHigh-Precision Thin-Film Resistance NetworksHigh-Speed Op Amps RevisitedReducing Multiplier Linearity ErrorsTemperature Measuring Circuit Borrows Power and Reference from DPMUsing CMOS Switches For...Lock-In Amplifier Uses Single ICCurrent Controller Uses Adjustable Exponent
 VOLUME 7, Number 2 VOLUME 7, Number 2- VOLUME 7 NUMBER 2
 VOLUME 7, Number 1 VOLUME 7, Number 1- VOLUME 7 NUMBER 1- IN THIS ISSUEDesigning a Slim, Low-Cost 3½-Digit DPMNot by Drift Alone... The 741 Op Amp Family30-dB Automatic Gain Control with the AD531True RMS Measurement Using the AD531The AD520: Not an Op Amp but an Instrumentation AmplifierA Low-Noise, Low-Drift FET-Input Amplifier DesignVector Difference with the AD531
 VOLUME 6, Number 3 VOLUME 6, Number 3- VOLUME 6 NUMBER 3
 VOLUME 6, Number 2 VOLUME 6, Number 2
 VOLUME 6, Number 1 VOLUME 6, Number 1
 VOLUME 5, Number 5 VOLUME 5, Number 5- VOLUME 5 NUMBER 5- IN THIS ISSUE
 VOLUME 5, Number 4 VOLUME 5, Number 4
 VOLUME 5, Number 3 VOLUME 5, Number 3- VOLUME 5 NUMBER 3- IN THIS ISSUEMonolithic Operational Amplifier with 1 µ/°C Drift12-Bit DAC Design Can Be Routine... 16 Bits Is more Difficult, but AchievableQuad-Switch TTL-CompatibilityProtecting a 1/8-Gigawatt Power Supply, or How Do You Make a 2000-A Fuse?Good Circuit Practice Gets Best Results from Isolation Amplifiers
 VOLUME 5, Number 2 VOLUME 5, Number 2- VOLUME 5 NUMBER 2- IN THIS ISSUEOp Amps as Electrometers or—The World of fAAD555 Monolithic "µDAC" Quad Switches Make 4-Quadrant Multiplying DACs with 12-Bit LinearityA Choice, Not an Echo: The AD530 vs....Track-Hold AmplifierLong-Term Drift Measurements on Op AmpsCharge AmplifierMeasuring Sine-Wave Amplitudes Without Filtering
 VOLUME 5, Number 1 VOLUME 5, Number 1
 VOLUME 4, Number 2 VOLUME 4, Number 2
 VOLUME 4, Number 1 VOLUME 4, Number 1- VOLUME 4 NUMBER 1
 VOLUME 3, Number 1 VOLUME 3, Number 1
 VOLUME 2, Number 1 VOLUME 2, Number 1- VOLUME 2 NUMBER 1- IN THIS ISSUEHow to Select R and C for Minimum Integrator DriftChopper Amplifier's PPM Stability Enables Electron Microscope to Scrutinize Individual MoleculesEquivalent Circuits for Operational Amplifier Drift and NoiseSolid-State Op Amp Measures Kilovolts with 0.05% AccuracyIdeal Rectifier Uses Equal-Value ResistorsModified Feedback Simplifies Programmable Voltage SupplySignal Is Sampled and Held for 1 MinuteOp Amp Mounting TechniquesPrecision Peak-Reading Circuit
 VOLUME 1, Number 3 VOLUME 1, Number 3- VOLUME 1 NUMBER 3
 VOLUME 1, Number 2 VOLUME 1, Number 2
 VOLUME 1, Number 1 VOLUME 1, Number 1- VOLUME 1 NUMBER 1
 Analog Dialogue Turned 50
Analog Dialogue Turned 50
For five decades, we’ve been honored to be your engineering resource for innovative design. Take a look back with our first editor and discover some of our favorite articles.