|
Volume 39, Number 3, July -
September, 2005
Download
Issue as PDF
|
A Practical
Guide to High-Speed Printed-Circuit-Board Layout
Despite its critical nature in high-speed circuitry, PCB layout is often one of
the last steps in the design process, with sloppy layouts sometimes causing
circuit designs that look good “on paper” to render mediocre performance. This
article addresses high-speed layout from a practical perspective, discussing
topics that can improve circuit performance, reduce design time, and minimize
time-consuming revisions.
|
|
DDS Controls Waveforms in Test,
Measurement, & Communications
Direct Digital Synthesizers can generate
frequencies from a few hertz to greater than 400 MHz with less than 1 degree
phase resolution. They can quickly hop from one frequency to another—in a
phase-continuous manner—without settling anomalies. DDS-based waveform
generation is used to locate resonant frequencies in industrial applications and
as agile frequency sources in RF communication systems. |
|
Encoder’s Spare
Channel Embeds Whole-House Stereo Audio in Satellite Set-Top-Box Designs Stably
and Cost-Effectively
The novel application of a
phase-locked loop allows one channel of the AD71028
BTSC- (Broadcast Television Standards Committee) encoder to derive the primary
channel’s master clock, while the other channel provides the Multichannel
Television Sound (MTS) stereo-encoded output for satellite set-top boxes and
receivers.
|
|