8/10/12 Bits in SOT23
Serial-input AD5300/10/20
250 µA max over temperature
This unique family of DACs, offering 8, 10, and 12-bit resolutions, offer the package choice of tiny 6-lead SOT-23 and 8-lead microSOIC. Specified to operate on 2.7 to 5.5-V single supply, they draw 250 µA max of quiescent current, over the -40 to +105°C range, and only 1 µA max under power-down conditions. Their small size and low power requirement makes them especially appropriate for portable battery-powered instruments.
Their serial interface, compatible with SPI, QSPI, MICROWIRE, and DSPs, operates with clock speeds up to 30 MHz. They have rail-to-rail buffered voltage outputs (1 V/µs slew rate), are guaranteed monotonic. Power-on reset is to 0 V. The reference is power-supply based.