|
Triple Video Op AmpAD8013: Low power, high cap. load drive, DisableThe monolithic AD8013 comprises 3 low-power, single-supply, current-feedback wideband amplifiers, each capable of driving 30 mA of output current. It is optimized for systems that require the ability to drive capacitive loads, yet settle rapidly while heavily loaded. Other applications are in RGB video systems driving 150-Ohm back-terminated lines. The device operates on single or dual supplies (5 to 13 V between rails), with 4 mA of quiescent current per amplifier- and 30-ns power-down for a further ×10 current reduction, with high-impedance output. Specs include 140-MHz BW (0.1 dB flatness to 60 MHz), 1000-V/ms slew rate, 18-ns settling time, 0.02% and 0.06° differential gain and phase, and 95-mA I(sc).Operation is from -40 to +85°C, in 14-pin plastic DIP or SOIC. Price is $3.75 (1000s).Faxcode* 1939 |
|