ADG728: マトリックス・スイッチ、CMOS、低電圧、2線式シリアル制御、8:1シングル
ADG728は、シリアル制御の2線式インターフェースを備えた、CMOSアナログ・マトリックス・スイッチです。オン抵抗はスイッチ間で良好にマッチングされ、信号の全レンジにわたって非常にフラットです。マルチプレクサ、デマルチプレクサ、スイッチ・アレイとしても良好に動作し、入力信号レンジは電源電圧まで拡大して使用できます。
各チャンネルはデータバイトの1ビットで制御されます。つまり ...続きを見る
ADG728: マトリックス・スイッチ、CMOS、低電圧、2線式シリアル制御、8:1シングル
製品概要
ADG728は、シリアル制御の2線式インターフェースを備えた、CMOSアナログ・マトリックス・スイッチです。オン抵抗はスイッチ間で良好にマッチングされ、信号の全レンジにわたって非常にフラットです。マルチプレクサ、デマルチプレクサ、スイッチ・アレイとしても良好に動作し、入力信号レンジは電源電圧まで拡大して使用できます。
各チャンネルはデータバイトの1ビットで制御されます。つまり、任意の時点でマルチプレクサの全チャンネルまたは一部のチャンネルをオンまたはオフにして、いろいろな構成で使用できます。デバイスのパワーアップ時に、すべてのスイッチはオフの状態になり、内部シフト・レジスタはオールゼロに設定されます。すべてのチャンネルは、ブレーク・ビフォア・メークのスイッチング動作を実行し、チャンネルをスイッチングするときの瞬間的な短絡を防ぎます。
特長
- 2線シリアル・インターフェース
- 単電源動作:2.7~5.5V
- オン抵抗:2.5Ω
- オン抵抗平坦性:0.75Ω
- 漏れ電流:100pA
- 8:1マトリックス・スイッチ
(複数のスイッチを同時にON可能) - パワーオン・リセット機能
- 小型16ピンTSSOPパッケージ
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
マトリックス・スイッチ、CMOS、低電圧、2線式シリアル制御、8:1シングル
Functional Block Diagram for ADG728
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADG1404 | (4:1) x 1 | Parallel | No | 1.5 | 30pA | 150ns | Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer | $2.83 |
| ADG1436 | (2:1) x 2 | - | - | - | - | - | - | - | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | $2.83 |
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.22 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.91 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.72 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.84 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.84 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.72 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.62 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.47 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.51 |
| ADG784 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | Chip Scale Pkg, USB Compatible | 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg | $1.47 |
| ADG794 |