ADG725:  アナログ・マルチプレクサ、16/32チャンネル、シリアル制御、3.5Ω、1.8~5.5V、±2.5V

ADG725/ADG731は、シリアル制御の3線式インターフェースを備えたモノリシックCMOSの32チャンネル/16デュアル・チャンネルのアナログ・マルチプレクサです。ADG731では、共通の1つの出力Dに対して32の入力(S1~S32)があり、そのうちの1つに入力を切り替えます。ADG725は、1つの出力に対する16の入力のうち、1つに入力を切り替えるデュアル・マルチプレクサとして、または ...続きを見る

ADG725:  アナログ・マルチプレクサ、16/32チャンネル、シリアル制御、3.5Ω、1.8~5.5V、±2.5V

製品概要

ADG725/ADG731は、シリアル制御の3線式インターフェースを備えたモノリシックCMOSの32チャンネル/16デュアル・チャンネルのアナログ・マルチプレクサです。ADG731では、共通の1つの出力Dに対して32の入力(S1~S32)があり、そのうちの1つに入力を切り替えます。ADG725は、1つの出力に対する16の入力のうち、1つに入力を切り替えるデュアル・マルチプレクサとして、または1組の差動出力に対する16組の入力のうち、1組に入力を切り替える差動マルチプレクサとして設定できます。

Diagrams

ADG725 Diagram
Functional Block Diagram for ADG725

仕様

Sw/Mx Function x # (16:1) x 2
Interface Type 3-Wire Serial
Available Packages CSP,QFP
Max Analog Signal Range Vss to Vdd
Ron (Ohms) 4Ohms
Ron Match (Ohms) 0.3Ohms
Cs (OFF) 15pF
Cs, Cd (ON) 175pF
Off Isolation (-dB) 72dB
Bandwidth 34MHz

その他の製品を探す

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) Chip Scale Pkg, USB Compatible 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg $1.47
ADG794 (2:1) x 4 Parallel No 7 1pA n/a Single_(+3V), Single_(+5V) n/a