ADG604:   1pC Charge Injection, Low Leakage CMOS 4-Channel Multiplexer

The ADG604 is a CMOS analog multiplexer, comprising of four single channels. It operates from a dual supply of ±2.7 V to ±5.5 V, or from a single supply of +2.7 V to +5.5 V. The ADG604 switches ...続きを見る

ADG604:   1pC Charge Injection, Low Leakage CMOS 4-Channel Multiplexer

製品概要

The ADG604 is a CMOS analog multiplexer, comprising of four single channels. It operates from a dual supply of ±2.7 V to ±5.5 V, or from a single supply of +2.7 V to +5.5 V. The ADG604 switches one of four inputs to a common output, D, as determined by the 3-bit binary address lines, A0, A1 and EN. A Logic "0" on the EN pin disables the device.

The ADG604 offers ultra-low charge injection of 1pC and leakage currents of less than 250pA at 85ºC. It offers on-resistance of 85 Ω typ, which is matched to within 8 Ω between channels. The ADG604 also has low power dissipation yet gives high switching speeds. The ADG604 is available in a 14-lead TSSOP package.

Features

  • 1 pC Charge Injection (Over the
    Full Signal Range)
  • ±2.7 V to ±5.5 V Dual Supply
  • 2.7 V to 5.5 V Single Supply
  • Automotive Temperature Range:
    –40°C to +125°C
  • 100 pA Max @ 25°C Leakage Currents
  • 85 O Typ On Resistance
  • Rail-to-Rail Operation
  • Fast Switching Times
  • Typical Power Consumption
    (<0.1 vW)
  • TTL/CMOS Compatible Inputs
  • 14-Lead TSSOP Package

Diagrams

ADG604 Diagram
Functional Block Diagram for ADG604

仕様

Sw/Mx Function x # (4:1) x 1
Interface Type Parallel
Available Packages SOP
Max Analog Signal Range Vss to Vdd
Ron (Ohms) 85Ohms
Ron Match (Ohms) 2Ohms
Cs (OFF) 5pF
Cs, Cd (ON) 18pF
Off Isolation (-dB) 75dB
Bandwidth 280MHz

その他の製品を探す

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) Chip Scale Pkg, USB Compatible 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg $1.47
ADG794 (2:1) x 4 Parallel