ADG438F:  ±15 V, Fault Protected, 8-Channel High Performance Analog Multiplexer

The ADG438F is a CMOS analog multiplexer comprising 8 single channels. This multiplexer provides fault protection. Using a series n-channel, p-channel, n-channel MOSFET structure, both device and ...続きを見る

ADG438F:  ±15 V, Fault Protected, 8-Channel High Performance Analog Multiplexer

製品概要

The ADG438F is a CMOS analog multiplexer comprising 8 single channels. This multiplexer provides fault protection. Using a series n-channel, p-channel, n-channel MOSFET structure, both device and signal source protection is provided in the event of an overvoltage or power loss. The multiplexer can withstand continuous overvoltage inputs from -40 V to +55 V. During fault conditions, the multiplexer input (or output) appears as an open circuit and only a few nanoamperes of leakage current will flow. This protects not only the multiplexer and the circuitry driven by the multiplexer, but also protects the sensors or signal sources which drive the multiplexer.

The ADG438F switches one of eight inputs to a common output as determined by the 3-bit binary address lines A0, A1 and A2. An EN input on each device is used to enable or disable the device. When disabled, all channels are switched OFF.

Features

  • Fast Switching Times
  • ton 250 ns max
  • toff 150 ns max
  • Fault and Overvoltage Protection (-40 V, + 55 V)
  • All Switches OFF with Power Supply OFF
  • Latch-Up Proof Construction
  • Analog Output of ON Channel Clamped
    within Power Supplies If an
    Overvoltage Occurs
  • Break-Before-Make Switching Action
  • TTL/CMOS Compatible
  • 16-Lead DIP/SOIC Packages

Diagrams

ADG438F Diagram
Functional Block Diagram for ADG438F

仕様

Sw/Mx Function x # (8:1) x 1
Interface Type Parallel
Available Packages DIP,SOIC
Max Analog Signal Range Vss+1.2V to Vdd-0.8V
Ron (Ohms) 400Ohms
Ron Match (Ohms) 20Ohms
Cs (OFF) 5pF
Cs, Cd (ON) n/a
Off Isolation (-dB) 80dB
Bandwidth n/a

その他の製品を探す

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V)