AD8189:  マルチプレクサ、2:1、350MHz、単電源(5V)、トリプル

AD8189(G=2)は、2:1の高速、単電源トリプル・マルチプレクサです。350MHzの-3dB小信号帯域幅と300MHzの-3dB大信号帯域幅、および1000V/μsを超えるスルーレートを実現します。さらに、全べての他チャンネルにたいして-84dBのクロストークと-95dBのオフ・アイソレーション性能を備えているため、多くの高速アプリケーションに適しています。0.05%の微分ゲイン誤差と ...続きを見る

AD8189:  マルチプレクサ、2:1、350MHz、単電源(5V)、トリプル

製品概要

AD8189(G=2)は、2:1の高速、単電源トリプル・マルチプレクサです。350MHzの-3dB小信号帯域幅と300MHzの-3dB大信号帯域幅、および1000V/μsを超えるスルーレートを実現します。さらに、全べての他チャンネルにたいして-84dBのクロストークと-95dBのオフ・アイソレーション性能を備えているため、多くの高速アプリケーションに適しています。0.05%の微分ゲイン誤差と0.05°の微分位相誤差、さらに70MHzまで0.1dBの平坦性により、プロ用およびコンポーネント・ビデオ・マルチプレクシングにも最適です。4nsのスイッチング・タイムが可能なため、ビデオ信号のスイッチングに適しており、5Vの単電源動作時の消費電流は20mA以下です(消費電力は100mW)。出力をハイ・インピーダンスの状態に設定する高速ディスエーブル機能を備えているため、従来よりもサイズの大きい入力アレイを構成してもオフ・チャンネルの出力負荷を最小限に抑えることが可能です。AD8189は24ピンTSSOPパッケージを採用しています。

特長

  • 完全バッファ付き入出力
  • 高速チャンネル間スイッチング:4ns
  • 単電源動作:5V
  • 高速
    350MHzの帯域幅(-3dB)@200mVp-p
    300MHzの帯域幅(-3dB)@2Vp-p
    スルーレート:1000V/μs
  • 高速セトリング・タイム:0.1%まで7ns
  • 低電流:20mA
  • 優れたビデオ仕様:負荷抵抗(RL)=150Ω
  • 微分ゲイン誤差:0.05%
  • 微分位相誤差:0.05°
  • 低いグリッチ
  • クロストーク
    -84dB@5MHz
    -52dB@100MHz
  • 高いオフ・アイソレーション: -95dB@5MHz

Diagrams

AD8189 Diagram
Functional Block Diagram for AD8189

仕様

Sw/Mx Function x # (2:1) x 3
Interface Type Parallel
Available Packages SOP
Max Analog Signal Range 1.3V to 3.7V
Ron (Ohms) n/a
Ron Match (Ohms) n/a
Cs (OFF) n/a
Cs, Cd (ON) n/a
Off Isolation (-dB) -95dB
Bandwidth 350MHz

その他の製品を探す

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4 Parallel No 2.2 10pA