AD8188:  2:1トリプル高速マルチプレクサ、350MHz、単電源(5V)

AD8188(G=1)は、単電源の高速2:1トリプルマルチプレクサです。350MHzの-3dB小信号帯域幅、300MHzの-3dB大信号帯域幅、および1000V/sを超えるスルーレートを実現します。さらに、-84dBの全ホスタイルクロストークと-95dBのオフ・アイソレーション性能を備えているので、多くの高速アプリケーションに最適です。70MHzまで0.1dBの平坦性に加えて、微分ゲイン誤 ...続きを見る

AD8188:  2:1トリプル高速マルチプレクサ、350MHz、単電源(5V)

製品概要

AD8188(G=1)は、単電源の高速2:1トリプルマルチプレクサです。350MHzの-3dB小信号帯域幅、300MHzの-3dB大信号帯域幅、および1000V/sを超えるスルーレートを実現します。さらに、-84dBの全ホスタイルクロストークと-95dBのオフ・アイソレーション性能を備えているので、多くの高速アプリケーションに最適です。70MHzまで0.1dBの平坦性に加えて、微分ゲイン誤差と微分位相誤差がそれぞれ0.05%および0.05°であるため、AD8188は業務用コンポーネント・ビデオ・マルチプレクシングにも最適です。このデバイスは、4nsのスイッチング・タイムが可能で、5Vの単電源動作時の消費電流が20mA未満に低減されるため(消費電力は100mW)、ビデオ信号のスイッチング動作に最適です。AD8188は、出力をハイ・インピーダンス状態に設定する高速ディスエーブル機能が用意されています。したがって、よりサイズの大きい入力アレイを構築でき、しかもオフ・チャンネルの出力負荷を最小限にできます。AD8188は24ピンTSSOPパッケージで提供されます。

特長

  • 完全にバッファされた入力および出力
  • 高速チャンネル間スイッチング:4ns
  • 単電源動作(5V)
  • 高速
    300MHzの帯域幅(-3dB)@2Vp-p 
    300MHzの帯域幅(-3dB)@2Vp-p
    スルーレート:1000V/s
  • 高速セトリング時間:0.1%に対して7ns

  • 低電流:19mA
  • 優れたビデオ仕様:負荷抵抗(RL)=150Ω
  • 微分ゲイン誤差:0.05%
  • 微分位相誤差:0.05°
  • 低いグリッチ
  • 全ホスタイルクロストーク
    -84 dB @ 5 MHz
    -52 dB @ 100 MHz
  • 高いオフ・アイソレーション:-95dB @5MHz

ブロック図

AD8188ブロック図
AD8188機能ブロック図

仕様

Sw/Mx Function x # (2:1) x 3
Interface Type Parallel
Available Packages SOP
Max Analog Signal Range 1.3V to 3.7V
Ron (Ohms) n/a
Ron Match (Ohms) n/a
Cs (OFF) n/a
Cs, Cd (ON) n/a
Off Isolation (-dB) -84dB
Bandwidth 350MHz

その他の製品を探す

Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
ADG1404 (4:1) x 1 Parallel No 1.5 30pA 150ns Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer $2.83
ADG1436 (2:1) x 2 - - - - - - - 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch $2.83
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.22
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.91
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.72
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.84
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.84
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.72
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.62
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.62
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.47
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.51
ADG784 (2:1) x 4 Parallel No 2.2 10pA