ADN8102: X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer
The ADN8102 is a quad bidirectional CX4 cable/backplane equalizer with eight differential PECL-/CML-compatible inputs with programmable equalization and eight differential CML outputs with ...続きを見る
ADN8102: X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer
製品概要
The ADN8102 is a quad bidirectional CX4 cable/backplane equalizer with eight differential PECL-/CML-compatible inputs with programmable equalization and eight differential CML outputs with programmable output levels and pre-emphasis or de-emphasis. The operation of this device is optimized for NRZ data at rates up to 3.75 Gbps.
The receive inputs provide programmable equalization to compensate for up to 30 meters of CX4 cable (24 AWG) or 40 inches of FR4, and programmable pre-emphasis to compensate for up to 15 meters of CX4 cable (24 AWG) or 40 inches of FR4 at 3.75 Gbps. Each channel also provides programmable loss-of-signal detection and loopback capability for system testing and debugging.
The ADN8102 is controlled through toggle pins, an I2C® control interface that provides more flexible control, or a combination of both. Every channel implements an asynchronous path supporting dc to 3.75 Gbps NRZ data, fully independent of other channels. The ADN8102 has low latency and very low channel-to-channel skew.
The main application for the ADN8102 is to support switching in chassis-to-chassis applications over CX4 or InfiniBand® cables.
The ADN8102 is packaged in a 9 mm × 9 mm 64-lead LFCSP (QFN) package and operates from −40°C to +85°C.
ApplicationsData Sheet, Rev. A, 8/08
Features
- Optimized for dc to 3.75 Gbps data
- Programmable input equalization
- Up to 22 dB boost at 1.875 GHz
- Compensates up to 30 m of CX4 cable up to 3.75 Gbps
- Compensates up to 40 in of FR4 up to 3.75 Gbps
- Programmable output pre-emphasis/de-emphasis
- Up to 12 dB boost at 1.875 GHz (3.75 Gbps)
- Compensates up to 15 m of CX4 cable up to 3.75 Gbps
- Compensates up to 40 in of FR4 up to 3.75 Gbps
- Flexible 1.8 V to 3.3 V core supply
- Per lane P/N pair inversion for routing ease
- Low power: 125 mW/channel up to 3.75 Gbps
- DC- or ac-coupled differential CML inputs
- Programmable CML output levels
- 50 Ω on-chip termination
- Temperature range operation: −40°C to +85°C
- Supports 8b10b, scrambled, or uncoded NRZ data
- I2C control interface
- 64-lead LFSCP (QFN) package
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer
ADN8102 に関するその他のブロック図
X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer
Pin Configuration
Functional Block Diagram for ADN8102
| Part# | Type | Data Rate (Gbps) | Pos Supply | Supply Current (max) | Prop Delay (ps) | Input Swing (mV p-p) | Output Rise/Fall (ps) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8150 | 33 x 17 | 1.5 | +3.3V to +5V | 400 | 650 | 200-1000 | 100 | $79.95 |
| AD8151 | 33 x 17 | 3.2 | +3.3V to +5V | 425 | 650 | 200-1000 | 100 | $90.07 |
| AD8152 | 34 x 34 | 3.2 | +2.5V to +3.3V | 800 | 660 | 50-1000 | 100 | $140.67 |
| AD8153 | 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 31 | 640 | 200-2000 | 85 | $5.52 |
| AD8156 | 4 x 4 | 6.25 | +3V to +3.6V | 120 | 1000 | 200-2000 | 75 | $13.11 |
| AD8158 | 4 x 2:1/1:2 Mux-deMux | 6.5 | +1.6V to +3.6V | 850 | 700 | 200-2000 | 62 | $19.18 |
| AD8159 | 4 x 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 320 | 600 | 200-2000 | 100 | $12.09 |
| ADN4600 | 8 x 8 | 4.25 | +1.7V to +3.6V | 565 | 1000 | 300-2000 | 75 | $24.95 |
| ADN8102 | 4 x 4 | 3.75 | +1.7V to +3.6V | 586 | 1000 | 300-2000 | 75 | $14.62 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN8102 モデル一覧
| モデル | 製品状況 | パッケージ | ピン数 | 動作 温度範囲 |
価格* (1000 pcs.) |
Production** Availability |
RoHS互換 | サンプル・カート | 購入カート |
|---|---|---|---|---|---|---|---|---|---|
| ADN8102-EVALZ | 製造中 | EVALUATION BOARDS | - | 工業用 | $950.00 | 01/09/2009 | Y | お問い合わせ | お問い合わせ |
| ADN8102ACPZ | 製造中 | 64 ld LFCSP (9x9mm, 6.0exposed pad) | 64 | 工業用 | $14.62 | 01/09/2009 |
Y
成分表 |
お問い合わせ | カートに入れる |
| ADN8102ACPZ-R7 | 製造中 | 64 ld LFCSP (9x9mm, 6.0exposed pad) | 64 | 工業用 | $14.62 | - |
Y
成分表 |
お問い合わせ | カートに入れる |
Help
- 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
- 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
- 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
- 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください
モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
- 商用温度範囲:0~70℃
- 軍用温度範囲:-55~+125℃
- 拡張工業用温度範囲(1):-40~+85℃
拡張工業用温度範囲(2):-40~+105℃
拡張工業用温度範囲(3):-40~+125℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close