ADN4600: 4.25 Gbps, 8 × 8, Asynchronous Crosspoint Switch
The ADN4600 is an asynchronous, nonblocking crosspoint switch with eight differential PECL-/CML-compatible inputs with programmable equalization and eight differential CML outputs with programmable ...続きを見る
ADN4600: 4.25 Gbps, 8 × 8, Asynchronous Crosspoint Switch
製品概要
The ADN4600 is an asynchronous, nonblocking crosspoint switch with eight differential PECL-/CML-compatible inputs with programmable equalization and eight differential CML outputs with programmable output levels and pre-emphasis or de-emphasis. The operation of this device is optimized for NRZ data at rates up to 4.25 Gbps.
The receive inputs provide programmable equalization with nine settings to compensate for up to 30 in. of FR4 and programmable pre-emphasis with seven settings to compensate for up to 30 in. of FR4 at 4.25 Gbps.
The ADN4600 nonblocking switch core implements an 8 × 8 crossbar and supports independent channel switching through the I2C control interface. Every channel implements an asynchronous path supporting NRZ data rates from dc to 4.25 Gbps. Each channel is fully independent of other channels. The ADN4600 has low latency and very low channel-to-channel skew.
The main application for the ADN4600 is to support switching on the backplane, line card, or cable interface sides of serial links.
The ADN4600 is packaged in a 9 mm × 9 mm, 64-lead LFCSP package and operates from −40°C to +85°C.
Applications
Data Sheet, Rev. 0, 6/08
Features
- Full 8 × 8 crossbar connectivity optimized for dc to 4.25 Gbps data
- Fully buffered signal path supports multicast and broadcast operation
- Programmable I/O capabilities:
Programmable receive equalization compensates for up to 30 in. of FR4
@ 4.25 Gbps
Programmable transmit pre-emphasis/de-emphasis compensates for up to 30 in. of FR4@ 4.25 Gbps
Programmable CML output levels - Loss-of-signal detection with user-programmable threshold and hysteresis
- Flexible 1.8 V to 3.3 V core supply
- Low power: 125 mW/channel at 4.25 Gbps
- DC- or ac-coupled differential CML inputs
- 50 Ω on-chip termination
- -40°C to +85°C temperature range operation
- Supports 8b10b, scrambled or uncoded nonreturn-to-zero (NRZ) data
- I2C control interface
- Package: 64-lead LFCSP
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
4.25 Gbps, 8 × 8, Asynchronous Crosspoint Switch
ADN4600 に関するその他のブロック図
4.25 Gbps, 8 × 8, Asynchronous Crosspoint Switch
ADN4600 Pin Configuration
Functional Block Diagram for ADN4600
| Part# | Type | Data Rate (Gbps) | Pos Supply | Supply Current (max) | Prop Delay (ps) | Input Swing (mV p-p) | Output Rise/Fall (ps) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8150 | 33 x 17 | 1.5 | +3.3V to +5V | 400 | 650 | 200-1000 | 100 | $79.95 |
| AD8151 | 33 x 17 | 3.2 | +3.3V to +5V | 425 | 650 | 200-1000 | 100 | $90.07 |
| AD8152 | 34 x 34 | 3.2 | +2.5V to +3.3V | 800 | 660 | 50-1000 | 100 | $140.67 |
| AD8153 | 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 31 | 640 | 200-2000 | 85 | $5.52 |
| AD8156 | 4 x 4 | 6.25 | +3V to +3.6V | 120 | 1000 | 200-2000 | 75 | $13.11 |
| AD8158 | 4 x 2:1/1:2 Mux-deMux | 6.5 | +1.6V to +3.6V | 850 | 700 | 200-2000 | 62 | $19.18 |
| AD8159 | 4 x 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 320 | 600 | 200-2000 | 100 | $12.09 |
| ADN4600 | 8 x 8 | 4.25 | +1.7V to +3.6V | 565 | 1000 | 300-2000 | 75 | $24.95 |
| ADN8102 | 4 x 4 | 3.75 | +1.7V to +3.6V | 586 | 1000 | 300-2000 | 75 | $14.62 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN4600 モデル一覧
| モデル | 製品状況 | パッケージ | ピン数 | 動作 温度範囲 |
価格* (1000 pcs.) |
Production** Availability |
RoHS互換 | サンプル・カート | 購入カート |
|---|---|---|---|---|---|---|---|---|---|
| ADN4600-EVALZ | 製造中 | EVALUATION BOARDS | - | 工業用 | $845.00 | 01/09/2009 | Y | お問い合わせ | お問い合わせ |
| ADN4600ACPZ | 製造中 | 64 ld LFCSP (9x9mm, 6.0exposed pad) | 64 | 工業用 | $24.95 | 01/23/2009 |
Y
成分表 |
お問い合わせ | カートに入れる |
| ADN4600ACPZ-R7 | 製造中 | 64 ld LFCSP (9x9mm, 6.0exposed pad) | 64 | 工業用 | $24.95 | 02/27/2009 |
Y
成分表 |
お問い合わせ | カートに入れる |
Help
- 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
- 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
- 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
- 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください
モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
- 商用温度範囲:0~70℃
- 軍用温度範囲:-55~+125℃
- 拡張工業用温度範囲(1):-40~+85℃
拡張工業用温度範囲(2):-40~+105℃
拡張工業用温度範囲(3):-40~+125℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close