ADG661: SPSTスイッチ、クワッド、LC2MOS、5V、高精度
ADG661は、個別に選択可能な4つのスイッチで構成されるモノリシックCMOSデバイスです。高度なLC2MOSプロセスに基づく設計により、低消費電力でありながら、高速のスイッチング速度と低オン抵抗を実現します。
ADG661のスイッチは、該当する制御入力のロジックがローでオンになります。各スイッチは双方向となっており、また、各入力信号レンジは電源電圧まで ...続きを見る
ADG661: SPSTスイッチ、クワッド、LC2MOS、5V、高精度
製品概要
ADG661は、個別に選択可能な4つのスイッチで構成されるモノリシックCMOSデバイスです。高度なLC2MOSプロセスに基づく設計により、低消費電力でありながら、高速のスイッチング速度と低オン抵抗を実現します。
ADG661のスイッチは、該当する制御入力のロジックがローでオンになります。各スイッチは双方向となっており、また、各入力信号レンジは電源電圧まで使用できます。すべてのスイッチは、マルチプレクサのアプリケーションで使用するためにブレーク・ビフォア・メークのスイッチング動作を実行します。設計上、低チャージ・インジェクションになっているため、デジタル入力のスイッチング時のトランジェントはごくわずかになります。
- 英語データシート Rev 0, 01/1998 (pdf 126kB)
- (データシート利用上の注意)
クイックリンク
- 鉛フリー&RoHS情報
- アプリケーション・ノート (pdf 931kB)
特長
- +5Vおよび±5V電源
- 超低消費電力:<0.5μW
- 低リーク電流:<100pA
- 低オン抵抗:<50Ω
- 高速のスイッチング・タイム
- 低チャージ・インジェクション
- TTL/CMOS互換入力
- 16ピンTSSOP
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
SPSTスイッチ、クワッド、LC2MOS、5V、高精度
Functional Block Diagram for ADG661
ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP
ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch
| Part# | Switch Type | # Channels | Ron (Ohms) | Id, Is (ON) | Bandwidth | t ON | t OFF | Supply Voltage | Power Dissipation (Max) | Product Description | Neg Supply | Pos Supply | Available Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG1436 | SPDT | 2 | 1.5 | 100pA | 110MHz | 95ns | 105ns | Dual (±15V), Dual (±5V), Single (+12V) | 30µW | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | 0 to -16.5 | +4.5 to +16.5 | CSP, SOP | $2.83 |
| ADG701L | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOT | $0.61 |
| ADG702L | SPST | 1 | 2 | 38pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.61 |
| ADG841 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG842 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG901 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $0.98 |
| ADG601 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 |