ADG623:  SPSTスイッチ、デュアル、CMOS、±5V/5V、7Ω

ADG621/ADG622/ADG623は、CMOSモノリシックSPST(単極単投)スイッチです。低消費電力でありながら、高速のスイッチング速度、低オン抵抗、低リーク電流を実現します。

ADG621/ADG622/ADG623は、個別のスイッチを2つ備えています。ADG621とADG622は、両方のスイッチがADG621ではノーマル・オープン(NO)、ADG622ではノーマル ...続きを見る

ADG623:  SPSTスイッチ、デュアル、CMOS、±5V/5V、7Ω

製品概要

ADG621/ADG622/ADG623は、CMOSモノリシックSPST(単極単投)スイッチです。低消費電力でありながら、高速のスイッチング速度、低オン抵抗、低リーク電流を実現します。

ADG621/ADG622/ADG623は、個別のスイッチを2つ備えています。ADG621とADG622は、両方のスイッチがADG621ではノーマル・オープン(NO)、ADG622ではノーマル・クローズ(NC)である点だけが異なります。ADG623は、スイッチ1がノーマル・オープンでスイッチ2がノーマル・クローズです。ADG623はブレーク・ビフォア・メークのスイッチング動作を実行します。

特長

  • オン抵抗:5.5Ω(max)
  • オン抵抗平坦性:0.9Ω(max)
  • 2.7~5.5Vの単電源
  • ±2.7~±5.5Vの両電源
  • レールtoレール動作
  • 8ピンSOT-23および8ピンマイクロSOIC
  • 消費電力:<0.1μW(typ)
  • TTL/CMOS互換入力

Diagrams

ADG623 Diagram
Functional Block Diagram for ADG623

仕様

Switch Type SPST
# Channels 2
Ron (Ohms) 4Ohms
Id, Is (ON) 10pA
Bandwidth 230MHz
t ON 75ns
t OFF 45ns
Supply Voltage Dual (±5V),Single (+5V)
Power Dissipation (Max) 10µW

その他の製品を探す

ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

新製品情報のRSSフィードを取得
Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
ADG902 SPST