ADG513: SPSTスイッチ、クワッド、LC2MOS、5V/3V、高精度
ADG513は、個別に選択可能な4つのアナログ・スイッチで構成されるモノリシックCMOS ICです。この4つのスイッチは、バラツキのない低オン抵抗と広いアナログ信号レンジを特長としており、高精度のアナログ信号スイッチングに理想的です。
ADG513の2つのスイッチは、該当する制御入力のロジックがハイでオンになり、その他の2つのスイッチではロジックが反転します。各チャンネルは双 ...続きを見る
ADG513: SPSTスイッチ、クワッド、LC2MOS、5V/3V、高精度
製品概要
ADG513は、個別に選択可能な4つのアナログ・スイッチで構成されるモノリシックCMOS ICです。この4つのスイッチは、バラツキのない低オン抵抗と広いアナログ信号レンジを特長としており、高精度のアナログ信号スイッチングに理想的です。
ADG513の2つのスイッチは、該当する制御入力のロジックがハイでオンになり、その他の2つのスイッチではロジックが反転します。各チャンネルは双方向となっており、また、各入力信号レンジが電源電圧まで拡大します。すべてのスイッチは、マルチプレクサのアプリケーションで使用するためにブレーク・ビフォア・メークのスイッチング動作を実行します。設計上、低チャージ・インジェクションになっているため、デジタル入力のスイッチング時のトランジェントがごくわずかになります。
- 英語データシート Rev C, 05/2001 (pdf 139kB)
- (データシート利用上の注意)
クイックリンク
- 鉛フリー&RoHS情報
- アプリケーション・ノート (pdf 132kB)
特長
- 電源電圧:+3V、+5V、±5V
- 超低消費電力(<0.5μW)
- 低リーク電流(<100pA)
- 低オン抵抗(<50Ω)
- 高速のスイッチング・タイム
- 低チャージ・インジェクション
- TTL/CMOS互換入力
- 16ピンのDIPおよびSOICパッケージ
Diagrams
- 拡大
- シンボル&フットプリント
Functional Block Diagram
SPSTスイッチ、クワッド、LC2MOS、5V/3V、高精度
Functional Block Diagram for ADG513
ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch
ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP
ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP
| Part# | Switch Type | # Channels | Ron (Ohms) | Id, Is (ON) | Bandwidth | t ON | t OFF | Supply Voltage | Power Dissipation (Max) | Product Description | Neg Supply | Pos Supply | Available Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG1436 | SPDT | 2 | 1.5 | 100pA | 110MHz | 95ns | 105ns | Dual (±15V), Dual (±5V), Single (+12V) | 30µW | 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch | 0 to -16.5 | +4.5 to +16.5 | CSP, SOP | $2.83 |
| ADG701L | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOT | $0.61 |
| ADG702L | SPST | 1 | 2 | 38pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.61 |
| ADG841 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG842 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.58 |
| ADG901 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $0.98 |
| ADG601 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch |