ADG1312:  SPST NCスイッチ、クワッド、15V/12V

ADG1311/ADG1312/ADG1313は、独立して選択可能な4個のスイッチで構成されるモノリシックCMOSデバイスで、CMOSプロセスで設計されています。

これらのデバイスは、4個の独立した単極/単投(SPST)スイッチを内蔵しています。ADG1311とADG1312は、デジタル制御ロジックが反転しているという点のみが異なります。ADG1311スイッチは該当する制御 ...続きを見る

ADG1312:  SPST NCスイッチ、クワッド、15V/12V

製品概要

ADG1311/ADG1312/ADG1313は、独立して選択可能な4個のスイッチで構成されるモノリシックCMOSデバイスで、CMOSプロセスで設計されています。

これらのデバイスは、4個の独立した単極/単投(SPST)スイッチを内蔵しています。ADG1311とADG1312は、デジタル制御ロジックが反転しているという点のみが異なります。ADG1311スイッチは該当する制御入力がロジック0のときオンになりますが、ADG1312はロジック1のときオンになります。ADG1313のスイッチのうち2個はデジタル制御ロジックがADG1311と同じですが、他の2個ではロジックが反転しています。ADG1313は、マルチプレクサ・アプリケーションに対応したブレーク・ビフォア・メーク・スイッチング動作を行います。

各スイッチはオンのときに両方向に対して等しい導通特性を持っており、電源までの入力信号範囲を備えています。オフの状態では、電源までの信号レベルがブロックされます。

アプリケーション

  • 信号スイッチング
  • バッテリ駆動システム
  • 通信システム

特長

  • 電源電圧範囲:33V
  • +12V、±15Vで全仕様規定
  • オン抵抗:130Ω
  • ロジック用電源VLが不要
  • 3Vロジック互換入力
  • レールtoレールの動作
  • 16ピンTSSOP/SOICパッケージ
  • 消費電力:<0.03μW

Diagrams

ADG1312 Diagram
Functional Block Diagram for ADG1312

仕様

Switch Type SPST
# Channels 4
Ron (Ohms) 130Ohms
Id, Is (ON) 10nA
Bandwidth 600MHz
t ON 105ns
t OFF 40ns
Supply Voltage Dual (±15V),Single (+12V)
Power Dissipation (Max) 4.8mW

その他の製品を探す

ADG1517 - 1.6 Ω On Resistance, 15 V iCMOS SPST Switch

ADG852 - 0.8 Ω CMOS, 1.8V to 5.5V, SPDT/2:1 Mux Mini LFCSP

ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

新製品情報のRSSフィードを取得
Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Dissipation (Max) Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
ADG841 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG842 SPST 1 0.28 0.2nA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT