EZ-ICE® Serial Emulator for ADSP-218x Processor Family

製品詳細

The EZ-ICE® serial emulator system provides state-of-the-art emulation for the ADSP-218x family of processors by providing a controlled environment for observing, debugging, and testing activities in a target system. The EZ-ICE connects directly to the target processor through the emulation interface port. Its ease of use, full speed emulation and shielded board will ensure your design process runs smooth.

The debugger available for ADSP-218x EZ-ICE is Analog Devices' VisualDSP++ development environment. All software is sold separately.

Part Number
ADDS-218X-ICE-2.5V

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

218X-ICE

218x_ez-ice_emulator
 

Features

  • Supports ADI's ADSP-218x family of processors
  • High speed RS-232 serial port
  • Shielded enclosure with reset switch accessibility
  • I/O voltage setting confirmation LEDs
  • Support for 2.5, 3.3, and 5.0 volt DSPs
  • CE certified

System Requirements

  • Windows® 9x/NT 4.0 Windows 2000, ME and XP
  • Intel Pentium® processor 166 MGHz or faster
  • 32 MB RAM and 200 MB available hard disk space
  • One RS-232 compatible serial port
  • VisualDSP++ 3.5

Sample購入

価格、パッケージ、入手性

EZ-ICE® Serial Emulator for ADSP-218x Processor Family
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-218X-ICE-2.5V 製品状況: 製造中 Evaluation Board $ 2,000.00 Yes -
VDSP-21XX-PCFLOAT 製品状況: 製造中 Evaluation Board $ 4,300.00 Yes -
VDSP-21XX-PCFLT-5 製品状況: 製造中 Evaluation Board $ 14,200.00 Yes -
VDSP-21XX-PC-FULL 製品状況: 製造中 Evaluation Board $ 3,550.00 Yes -
VDSP-21XX-PC-TEST 製品状況: 製造中 Evaluation Board $ 0.00 Yes -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
感想、意見を送る X
content here.
content here.

感想、意見を送る

閉じる