シグナルチェーン・デザイナーに追加

ADN8102:  X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer

製品詳細

製品状況:生産/供給中

The ADN8102 is a quad bidirectional CX4 cable/backplane equalizer with eight differential PECL-/CML-compatible inputs with programmable equalization and eight differential CML outputs with programmable output levels and pre-emphasis or de-emphasis. The operation of this device is optimized for NRZ data at rates up to 3.75 Gbps.

The receive inputs provide programmable equalization to compensate for up to 30 meters of CX4 cable (24 AWG) or 40 inches of FR4, and programmable pre-emphasis to compensate for up to 15 meters of CX4 cable (24 AWG) or 40 inches of FR4 at 3.75 Gbps. Each channel also provides programmable loss-of-signal detection and loopback capability for system testing and debugging.

The ADN8102 is controlled through toggle pins, an I2C® control interface that provides more flexible control, or a combination of both. Every channel implements an asynchronous path supporting dc to 3.75 Gbps NRZ data, fully independent of other channels. The ADN8102 has low latency and very low channel-to-channel skew.

The main application for the ADN8102 is to support switching in chassis-to-chassis applications over CX4 or InfiniBand® cables.

The ADN8102 is packaged in a 9 mm × 9 mm 64-lead LFCSP (QFN) package and operates from −40°C to +85°C.

Applications
  • 10GBase-CX4
  • HiGig™
  • InfiniBand
  • 1×, 2× Fibre Channel
  • XAUI
  • Gigabit Ethernet over backplane or cable
  • CPRI™
  • 50 Ω cables
  • Data Sheet, Rev. A, 8/08

    特長と利点

    • Optimized for dc to 3.75 Gbps data
    • Programmable input equalization
      Up to 22 dB boost at 1.875 GHz
      Compensates up to 30 m of CX4 cable up to 3.75 Gbps
      Compensates up to 40 in of FR4 up to 3.75 Gbps
    • Programmable output pre-emphasis/de-emphasis
      Up to 12 dB boost at 1.875 GHz (3.75 Gbps)
      Compensates up to 15 m of CX4 cable up to 3.75 Gbps
      Compensates up to 40 in of FR4 up to 3.75 Gbps
    • Flexible 1.8 V to 3.3 V core supply
    • Per lane P/N pair inversion for routing ease
    • Low power: 125 mW/channel up to 3.75 Gbps
    • DC- or ac-coupled differential CML inputs
    • Programmable CML output levels
    • 50 Ω on-chip termination
    • Temperature range operation: −40°C to +85°C
    • Supports 8b10b, scrambled, or uncoded NRZ data
    • I2C control interface
    • 64-lead LFSCP (QFN) package

    Functional Block Diagram for ADN8102
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
    ADN8102: X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer (Rev B, 10/2010) (pdf, 1899 kB)  データシート PDF
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
    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    ADN8102 Evaluation Board
    モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
    購入/サンプル
    ADN8102-EVALZ 製品状況: 製造中 Evaluation Board $ 950.00 Yes -

    ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    在庫確認&購入

    販売代理店リストを見る
    沪ICP备09046653号
    この製品に対するご感想 X
    content here.
    content here.

    この製品に対するご感想

    閉じる