AD8158: Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer
The AD8158 is an asynchronous, protocol-agnostic, quad-lane 2:1 switch with a total of 12 differential CML inputs and 12 differential CML outputs. The signal path supports NRZ signaling with data ...続きを見る
AD8158: Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer
製品概要
The AD8158 is an asynchronous, protocol-agnostic, quad-lane 2:1 switch with a total of 12 differential CML inputs and 12 differential CML outputs. The signal path supports NRZ signaling with data rates up to 6.5 Gbps per lane. Each lane offers programmable receive equalization, programmable output pre-emphasis, programmable output levels, and loss-of- signal detection.
The nonblocking switch-core of the AD8158 implements a 2:1 multiplexer and 1:2 demultiplexer per lane and supports independent lane switching through the four select pins, SEL[3:0]. Each port is a four-lane link. Every lane implements an asynchronous path supporting dc to 6.5 Gbps NRZ data, fully independent of other lanes. The AD8158 has low latency and very low lane-to-lane skew.
The main application of the AD8158 is to support redundancy on both the backplane and the line interface sides of a serial link. The demultiplexing path implements unicast and bicast capability, allowing the part to support either 1 + 1 or 1:1 redundancy.
The AD8158 is also suited for testing high speed serial links because of its ability to duplicate incoming data. In a port- monitoring application, the AD8158 can maintain link- connectivity with a pass-through connection from Port C to Port A while sending a duplicate copy of the data to test equipment on Port B.
The rich feature set of the AD8158 can be controlled either through external toggle pins or by setting on-chip control registers through the I2C® interface.
Applications
Data Sheet, Rev. 0, 6/08
- 英語データシート Rev 0, 06/2008 (pdf 702kB)
- (データシート利用上の注意)
設計ツール
AD8158 Power Calculator
This spreadsheet will assist the user in calculating power supply requireme...
Features
- Quad 2:1 mux and 1:2 demux with unicast or bicast operation
- Optimized for dc to 6.5 Gbps NRZ data
- Flexible I/O capabilities
- Low jitter
- 50 Ω on-chip termination
- Port level loopback
- 1.8 V to 3.3V flexible core supply
- See Data Sheet for Additional Information
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer
Functional Block Diagram for AD8158
AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer
ADN8102 - X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer
| Part# | Type | Data Rate (Gbps) | Pos Supply | Supply Current (max) | Prop Delay (ps) | Input Swing (mV p-p) | Output Rise/Fall (ps) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8150 | 33 x 17 | 1.5 | +3.3V to +5V | 400 | 650 | 200-1000 | 100 | $79.95 |
| AD8151 | 33 x 17 | 3.2 | +3.3V to +5V | 425 | 650 | 200-1000 | 100 | $90.07 |
| AD8152 | 34 x 34 | 3.2 | +2.5V to +3.3V | 800 | 660 | 50-1000 | 100 | $140.67 |
| AD8153 | 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 31 | 640 | 200-2000 | 85 | $5.52 |
| AD8156 | 4 x 4 | 6.25 | +3V to +3.6V | 120 | 1000 | 200-2000 | 75 | $13.11 |
| AD8158 | 4 x 2:1/1:2 Mux-deMux | 6.5 | +1.6V to +3.6V | 850 | 700 | 200-2000 | 62 | $19.18 |
| AD8159 | 4 x 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 320 | 600 | 200-2000 | 100 | $12.09 |
| ADN4600 | 8 x 8 | 4.25 | +1.7V to +3.6V | 565 | 1000 | 300-2000 | 75 | $24.95 |
| ADN8102 | 4 x 4 | 3.75 | +1.7V to +3.6V | 586 | 1000 | 300-2000 | 75 | $14.62 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8158 モデル一覧
| モデル | 製品状況 | パッケージ | ピン数 | 動作 温度範囲 |
価格* (1000 pcs.) |
Production** Availability |
RoHS互換 | サンプル・カート | 購入カート |
|---|---|---|---|---|---|---|---|---|---|
| AD8158-EVALZ | 製造中 | EVALUATION BOARDS | - | 商用 | $860.20 | - | Y | お問い合わせ | お問い合わせ |
| AD8158ACPZ | 製造中 | 100 ld LFCSP (12x12mm, 6.90 exposed pad) | 100 | 商用 | $19.18 | 12/05/2008 |
Y
成分表 |
お問い合わせ | カートに入れる |
Help
- 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
- 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
- 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
- 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください
モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
- 商用温度範囲:0~70℃
- 軍用温度範囲:-55~+125℃
- 拡張工業用温度範囲(1):-40~+85℃
拡張工業用温度範囲(2):-40~+105℃
拡張工業用温度範囲(3):-40~+125℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close