Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8178

製造中止

ビデオ用クロスポイント・スイッチ、450MHz、トリプル、16×5

Viewing:

製品情報

  • 多チャンネル、トリプル、16×5、高速、非ブロッキング・スイッチ・アレイ
  • AD8175AD8176 (16×9スイッチ・アレイ)とAD8177(16×5 スイッチ・アレイ)とピン互換
  • 差動またはシングルエンド動作
  • シンクオン同相およびシンクオン・カラー動作モードに対応
  • RGB出力とHV出力はモニタを直接ドライブ可能
  • G=+4動作(差動入力 / 差動出力)
  • フレキシブルな電源:+5Vまたは±2.5V
    ロジック・グラウンドによる便利な制御インターフェース
  • スイッチ・アレイのシリアル / パラレル・プログラミング
  • 高インピーダンス出力ディスエーブル機能により、出力バスの負荷を最小限に抑えて複数デバイスの接続が可能
  • 外部ピンを使って調整できる出力CMおよび黒レベル
  • 優れたAC性能
    帯域幅:450MHz
    スルーレート:1650V/μs
    セトリング時間:1%まで4ns
    (1600×1200@85Hzに対応)
  • 低消費電力:2.3W
AD8178
ビデオ用クロスポイント・スイッチ、450MHz、トリプル、16×5
AD8178-fbL AD8178-pin AD8178 Typical Application Diagram-2 AD8178 Typical Application Diagram-3 AD8178 Typical Application Diagram-1 AD8178 Typical Application Diagram-4 AD8178 Typical Application Diagram-5
myAnalogに追加

myAnalogの製品セクション(通知受け取り)、既存/新規プロジェクトに製品を追加する。

新規プロジェクトを作成
質問する
サポート

アナログ・デバイセズのサポート・ページはアナログ・デバイセズへのあらゆるご質問にお答えするワンストップ・ポータルです。


ドキュメント

さらに詳しく
myAnalogに追加

myAnalogのリソース・セクション、既存/新規プロジェクトにメディアを追加する。

新規プロジェクトを作成

ソフトウェア・リソース

必要なソフトウェア/ドライバが見つかりませんか?

ドライバ/ソフトウェアをリクエスト

評価用キット

eval board
EVAL-AD817X

Evaluation Board for the AD8175/AD8176/AD8177/AD8178

機能と利点

  • Full-featured evaluation board for the AD8175/AD8176/AD8177/AD8178
  • Supports both single-ended and differential inputand output
  • Supports RGBHV signal 
  • Drives SMA and CAT5 cables 
  • Decoded HV sync outputs available 
  • Single +5 V or dual ±2.5 V operation

製品詳細

The AD8175 and AD8176 are high speed, triple 16 × 9 video crosspoint switch matrixes with a gain of 2 and 4, respectively. Both the AD8175 and AD8176 support 1600 × 1200 RGB displays at a 85 Hz refresh rate. The AD8175 has a 500 MHz bandwidth, 1800 V/μs slew rate, −88 dB crosstalk, and −94 dB isolation (at 5 MHz). The AD8176 has a 450 MHz bandwidth, 1650 V/μs slew rate, −82 dB crosstalk, and −90 dB isolation (at 5 MHz).


The AD8177 and AD8178 have the same specifications as the AD8175 and AD8176, respectively, but are 16 × 5 video crosspoint switch matrixes.


The AD8175, AD8176, AD8177, and AD8178 support two modes of operation: differential in to differential out mode with sync on common-mode (CM) signaling passed through the switch, and differential in to differential out mode with CM signaling removed through the switch. The output CM and black level can be conveniently set via external pins. The outputs can be single ended in conjunction with decoded H and V outputs to drive a monitor directly.


The independent output buffers of the AD8175, AD8176, AD8177, and AD8178 can be placed into a high impedance state to create larger arrays by paralleling the crosspoint outputs. The inputs can also be paralleled. The AD8175, AD8176, AD8177, and AD8178 offer both serial and parallel programming modes.


The AD8175/AD8176/AD8177/AD8178 are packaged in a fully populated, 26 × 16 ball PBGA package and are available over the extended industrial temperature range of −40°C to +85°C.


The user guide UG-890 provides all of the supporting documents for evaluating the AD8175/AD8176/AD8177/AD8178 using the AD8175-EVALZ/AD8176-EVALZ/AD8177-EVALZ/AD8178-EVALZ evaluation board. Additional information is available in the AD8175, AD8176, AD8177, and AD8178 data sheets, which should be consulted in conjunction with UG-890 when working with the evaluation board.

EVAL-AD817X
Evaluation Board for the AD8175/AD8176/AD8177/AD8178
AD8175-EVALZ Image

最新のディスカッション

最近表示した製品